Matching Products
Matching Products NEW
Accessories
6
Inserts
52
Part number: 09 67 025 0210 160
D-Sub_CCH_S3_PP_PL_PLA_FC
D-Sub_CCH_S3_PP_PL_PLA_FC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 3
PushPull
Top/side entry
3x
Material (hood/housing): Thermoplastic
Metallised
RAL 7032 (pebble grey)
Degree of protection: IP30
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 09 67 025 0210 160
D-Sub_CCH_S3_PP_PL_PLA_FC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Inserts
52
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 3
  • Shielding Shielded
  • Version Top/side entry
  • Cable entry 3x
  • Cable fixing Cable clamp
  • Locking type PushPull
  • 2 parts Yes
  • Separable Yes
  • Details An external InduCom cable clamp or a crimp flange - ferrule combination can be used to gain more space in the housing.
  • Pack contents
    2 blind plates
    internal cable clamp with screws
Technical characteristics
  • Tightening torque ‌0.35 Nm Cable clamp screw
  • Ambient temperature -20 ... +90 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP30
  • Cable diameter 3.3 ... 14 mm Please follow the assembly instructions!
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 24.45 g
  • Country of origin China
  • GTIN 5713140470101
  • eCl@ss 27440213 D-Sub hood