Module
Subcategories
Filters
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      4
    • IP20 unmated condition
      1
    • IP30
      2
    • IP30 mated condition
      1
  • Series
    Select a value Reset filter
    • Han-Eco® Modular
      2
    • Han-Modular®
      269
    • Han-Quintax®
      2
    • Han-Quintax® High Density
      2
    • Han® D Coax
      2
    • Han® E Coax
      2
    • RJ45
      1
  • Specification
    Select a value Reset filter
    • Han® RJ45 cable jack
      4
    • RJ Industrial RJ45 Gigalink connector set
      1
    • RJ Industrial RJ45 connector set
      3
    • With metal nut
      4
    • for Han® RJ45 module
      2
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 1 A
      16
    • ‌ 1.5 A
      5
    • ‌ 2 A
      6
    • ‌ 4 A
      20
    • ‌ 5 A
      25
    • ‌ 7.5 A
      2
    • ‌ 10 A
      44
    • ‌ 16 A
      45
    • ‌ 31 A
      2
    • ‌ 40 A
      33
    • ‌ 70 A
      17
    • ‌ 100 A
      12
    • ‌ 200 A
      14
    • ‌ 300 A
      4
  • Rated voltage
    Select a value Reset filter
    • ‌ 1,000 V AC
      6
    • ‌ 1,300 V DC
      6
    • ‌ 30 V AC
      2
    • ‌ 30 V DC
      2
    • ‌ 50 V AC
      20
    • ‌ 60 V DC
      20
  • Number of contacts
    Select a value Reset filter
    • 1
      54
    • 2
      44
    • 3
      20
    • 4
      29
    • 5
      12
    • 6
      21
    • 7
      6
    • 8
      70
    • 9
      3
    • 12
      16
    • 16
      4
    • 17
      2
    • 20
      8
    • 25
      2
    • 27
      8
    • 36
      2
    • 42
      2
333 products (of 333)
1/12
Compare
0
Sort by
Filters
0