RJ45
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 2000
      45
    • Ha-VIS eCon 3000
      85
    • Ha-VIS eCon 7000
      1
    • Han-Modular®
      1
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      61
    • Full Gigabit Ethernet
      69
    • Gigabit Ethernet
      2
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      93
    • 48 V DC
      114
    • 54 V DC
      39
  • Total number of ports
    Select a value Reset filter
    • 2
      5
    • 3
      4
    • 4
      3
    • 5
      24
    • 6
      23
    • 7
      34
    • 8
      19
    • 9
      2
    • 10
      5
    • 16
      13
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      99
    • ‌0 ... +55 °C
      33
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      131
    • IP65 mated condition
      1
    • IP67 mated condition
      1
132 products (of 132)
1/5
Compare
0
Sort by
Filters
0

Topics & Trends