RJ45 IP20
  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • IP20
Subcategories
Filters
  • Series
    Select a value Reset filter
    • HARTING RJ Industrial®
      88
    • Han® PushPull (V14)
      5
    • RJ45
      6
  • Identification
    Select a value Reset filter
    • HARTING DualBoot RJ45
      6
    • Magnetics
      24
    • RJ45
      5
  • Element
    Select a value Reset filter
    • Cable connector
      15
    • Connector
      6
    • Coupler
      2
    • Extender
      1
    • Female
      54
  • Specification
    Select a value Reset filter
    • 2 ports
      1
    • 3 ports
      1
    • 35° angled
      2
    • 4 ports
      1
    • 45° angled
      2
    • 6 ports
      1
    • 8 ports
      1
    • 90° angled
      2
    • Angled
      37
    • Compact version
      3
    • HIFF version
      3
    • Multi Feature RJ45
      6
    • PROFINET
      12
    • RJ45
      52
    • Straight
      12
    • Vertical
      11
    • With LED green/yellow
      3
    • With bicolour LED
      9
    • With contact spring
      19
    • Without LED
      2
    • with integrated transformer
      28
  • Series of hoods/housings
    Select a value Reset filter
    • HARTING RJ Industrial®
      6
  • Type of accessory
    Select a value Reset filter
    • Cable grommet
      7
    • Colour clip
      14
    • Copper band
      1
    • Earthing cable
      2
    • Protection cover
      2
    • Repair Kit
      1
105 products (of 105)
1/4
Compare
0
Sort by
Filters
0

Topics & Trends