Han-Yellock®
  • Distribution of potentials is possible
  • Snap in the insulating body / Han-Yellock® modules
  • Push-button interlock (with blocking functionality) ensures safe disconnect and connect
  • Reduced downtime
  • Compact hood/housing in a shapely design
Subcategories
Filters
  • Category
    Select a value Reset filter
    • Accessories
      23
    • Connector sets
      9
    • Contacts
      3
    • Hoods / Housings
      70
    • Inserts
      84
    • Modules
      81
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      4
    • ‌ 1.5 A
      3
    • ‌ 2 A
      2
    • ‌ 4 A
      4
    • ‌ 5 A
      20
    • ‌ 10 A
      54
    • ‌ 16 A
      45
    • ‌ 20 A
      3
    • ≤ 20 A
      3
    • ‌ 40 A
      21
  • Rated voltage
    Select a value Reset filter
    • 16 V
      1
    • ‌ 16 V
      1
    • 24 V
      4
    • 32 V
      1
    • ‌ 32 V
      1
    • 50 V
      22
    • ‌ 50 V
      19
    • 160 V
      1
    • ‌ 160 V
      1
    • 250 V
      7
    • ‌ 250 V
      7
    • 400 V
      15
    • ‌ 400 V
      11
    • 500 V
      15
    • ‌ 500 V
      5
    • 830 V
      8
    • ‌ 830 V
      8
  • Number of contacts
    Select a value Reset filter
    • 1
      4
    • 2
      16
    • 3
      12
    • 4
      21
    • 5
      29
    • 6
      11
    • 7
      6
    • 8
      33
    • 9
      2
    • 12
      16
    • 15
      2
    • 17
      2
    • 20
      2
    • 25
      6
    • 27
      2
    • 36
      2
    • 48
      4
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      8
    • Cage-clamp termination
      4
    • Crimp termination
      92
    • Han-Quick Lock® termination
      27
    • Push-In
      16
    • Screw termination
      8
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      19
    • Carrier hood
      13
    • Hood
      8
    • Panel feed through housing
      2
    • Shell
      29
    • Surface mounted housing
      22
270 products (of 270)
1/9
Compare
0
Sort by
Filters
0

Topics & Trends