Matching Products
Matching Products NEW
Tools
1
Accessories
2
Frames
1
Connector
19
Insert
3
Part number: 20 82 000 0001
preLink Terminal mod AWG22/24, yel. 1=10
preLink Terminal mod AWG22/24, yel. 1=10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Termination block
8 poles
Notes
Compare
Free Sample
Part number: 20 82 000 0001
preLink Terminal mod AWG22/24, yel. 1=10
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
2
Frames
1
Connector
19
Insert
3
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Termination block
  • Specification 8 poles
  • Features
    Suitable for termination of massive and flexible wires
    Suitable for all PoE versions
    Very fast preLink® termination technology
Version
  • Termination method preLink® IDC insulation displacement termination
  • Pack contents 10 pieces
Technical characteristics
  • Conductor cross-section 0.22 ... 0.32 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter 1.3 ... ‌1.6 mm
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 10
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Colour (insert) Yellow
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 14 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140135468
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
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
Instructions
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
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity - Chapter 01
preLink Selection Guide
Han® F+B
Ethernet Portfolio Guide
HARTING Device Connectivity
HARTING Circular Connectors
PushPull Device Connectivity
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare