Matching Products
Matching Products NEW
Part number: 33 26 233 0500 017
PushPull XS SFP LC Cable, 1x PP XS SFP C
PushPull XS SFP LC Cable, 1x PP XS SFP C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Singlemode, Overmoulded, for bulkhead mounted housings, short
Cable length: 0.5 m
Notes
Compare
Part number: 33 26 233 0500 017
PushPull XS SFP LC Cable, 1x PP XS SFP C
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 PushPull XS SFP Thermoplastic
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable
    Singlemode
    Overmoulded
    for bulkhead mounted housings, short
Version
  • Cable length 0.5 m
  • Core structure 9 / 125 µm
  • Details Other cable lengths on request!
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 62.46 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140272804
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)