Matching Products
Matching Products NOVO
Part Number: 33 58 211 0200 001
PP FO CABLE ASSY-20M-2xPP LC DUPLEX MM
PP FO CABLE ASSY-20M-2xPP LC DUPLEX MM

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo FO
Multimodo
Comprimento do cabo: 20 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part Number: 33 58 211 0200 001
PP FO CABLE ASSY-20M-2xPP LC DUPLEX MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Connector 2
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 20 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant with exemption
  • RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
  • ELV status conformidade com exceção
  • China RoHS 50
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Sim
  • REACH SVHC substances Fio
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Versão 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 785 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140794634
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
Documentation
Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare