Matching Products
Matching Products NEW
Part number: 21 01 010 0001
Harax M 12 termination element 3- poles
Harax M 12 termination element 3- poles

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Termination element
Screw cap, splice ring, seal, 3 poles
Pg 9
Notes
Compare
Part number: 21 01 010 0001
Harax M 12 termination element 3- poles
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARAX®
  • Type of accessory Termination element
  • Description of the accessory
    Screw cap, splice ring, seal
    3 poles
Technical characteristics
  • Size Pg 9
Material properties
  • RoHS compliant
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Da
  • California Proposition 65 substances
    Plumb
    Nichel
    Naftalină
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 12.2 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140136557
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual