Matching Products
Matching Products NEW
Combinables
1
Accessories
9
Spare Part
2
Modules
261
Hoods/Housings
581
Part number: 09 14 024 0361
Han hinged frame plus, for 6 modules A-F
Han hinged frame plus, for 6 modules A-F

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hinged frame plus
for 6 modules, A ... F
Size: 24 B
Notes
Compare
Part number: 09 14 024 0361
Han hinged frame plus, for 6 modules A-F
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
9
Spare Part
2
Modules
261
Hoods/Housings
581
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Hinged frame plus
  • Description of the accessory
    for 6 modules
    A ... F
Version
  • Size 24 B
Technical characteristics
  • Conductor cross-section
    1 ... 10 mm² PE (power side)
    0.5 ... 2.5 mm² PE (signal side)
    The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
  • Stripping length 8 ... 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material
    Zinc die-cast
    Stainless steel
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
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 16 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140161801
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
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
Selection Guide Han-Modular®
Chapter Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare