Matching Products
Matching Products NEW
Combinables
1
Spare Part
1
Hoods/Housings
69
Part number: 09 20 016 2891
Han 16A-BU-S (FE(Au) / CuNi)
Han 16A-BU-S (FE(Au) / CuNi)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 A
Contacts: 16
Conductor cross-section: 1 ... 2.5 mm²
Notes
Compare
Load in configurator
Part number: 09 20 016 2891
Han 16A-BU-S (FE(Au) / CuNi)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Spare Part
1
Hoods/Housings
69
Product Details
Identification
  • Category Inserts
  • Series Han® Thermocouple
  • Identification Han A®
Version
  • Termination method Screw termination
  • Gender Female
  • Size 16 A
  • Number of contacts 16
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 1 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Stripping length 1 ... 3.5 mm
  • Tightening torque 0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 11.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140039896
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han® Thermocouple
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare