Matching Products
Matching Products NEW
Contact inserts
5
Hoods/Housings
7
Part number: 09 40 024 9923
Han 24HPR EasyCon frame male 3x650A
Han 24HPR EasyCon frame male 3x650A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for male inserts, 3x Han® HC Modular 650
Size: 24 B
Notes
Compare
Part number: 09 40 024 9923
Han 24HPR EasyCon frame male 3x650A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
5
Hoods/Housings
7
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    3x Han® HC Modular 650
Version
  • Size 24 B
  • Pack contents
    2x distance bolt (AF 7)
    2x M4 screw
    2x washer SK S4
    2x M4 countersunk screw
Technical characteristics
  • Tightening torque
    6 Nm Distance bolt
    1.5 Nm Fixing screws M4
    1.5 Nm Cross-tying screws
Material properties
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Net weight 247 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140902152
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare