Matching Products
Matching Products NEW
Part number: 09 30 010 5410
Han 10B Plastic Protect Cover 2pins
Han 10B Plastic Protect Cover 2pins

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bearing pedestal
10 B
Single locking lever
Thermoplastic
Degree of protection: IP65
Notes
Compare
Part number: 09 30 010 5410
Han 10B Plastic Protect Cover 2pins
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category 액세서리
  • Series of hoods/housings Han® B
  • Type of accessory 보호 커버
  • Description of the accessory 베어링 받침대 지원
Version
  • Size 10 B
  • Locking type 싱글 잠금 레버
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
자재 특성
  • Material (accessories) 열가소성 수지
  • RoHS 준수
  • ELV 상태 준수
  • China RoHS e
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC 물질 no
  • California Proposition 65 substances Yes
  • California Proposition 65 substances 니켈
Commercial data
  • Packaging size 1
  • Net weight 24.88 g
  • Country of origin 독일
  • European customs tariff number 85389099
  • GTIN 5713140045316
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare