Matching Products
Matching Products NEW
Combinables
1
Part number: 02 52 000 0003
Female straight kit connector (A=60,93)
Female straight kit connector (A=60,93)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Pre-assembled connector
Reflow soldering termination (THR), Wave soldering termination
Straight
Performance level: 1, acc. to IEC 60603-2
Polyamide (PA)
Black, Yellow
Notes
Compare
Part number: 02 52 000 0003
Female straight kit connector (A=60,93)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Connectors
  • Series har-modular®
  • Element Female connector
  • Specification Pre-assembled connector
  • Description of the contact Straight
Version
  • Installed modules
    2x 02529000001   https://b2b.harting.com/02529000001
    1x 02529091101   https://b2b.harting.com/02529091101
    1x 09529041201   https://b2b.harting.com/09529041201
    1x 02529031301   https://b2b.harting.com/02529031301
    1x 02529010451   https://b2b.harting.com/02529010451
    1x 09030006225   https://b2b.harting.com/09030006225
  • Length 60.93 mm
  • Termination method
    Reflow soldering termination (THR)
    Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
Technical characteristics
  • Insulation resistance >1011 Ω
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Performance level
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material Polyamide (PA)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 160
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140198043
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)