Cable assemblies M8
  • 3 poles or 4 poles
  • Signal Transmission
  • IP65 / IP67
  • PVC, PUR
  • Overmoulded
Filters
  • Core structure
    Select a value Reset filter
    • 3x 0.25 mm²
      86
    • 4x 0.25 mm²
      90
    • 4x AWG 22/7
      31
    • 8x 0.14 mm²
      28
  • Cable diameter
    Select a value Reset filter
    • 5 mm
      3
    • 5.1 mm
      3
    • 6.5 mm
      2
  • Connector 2
    Select a value Reset filter
    • Female Angled
      13
    • Female Straight
      52
    • M8
      65
    • M8 A-coding
      14
    • M8 D-coding
      15
    • Male Straight
      29
    • RJ45
      2
  • Connector 1
    Select a value Reset filter
    • Female
      2
    • Female Angled
      31
    • Female Straight
      48
    • M12 A-coding
      11
    • M8
      54
    • M8 A-coding
      139
    • M8 D-coding
      31
    • Male Angled
      8
    • Male Straight
      146
  • Shielding
    Select a value Reset filter
    • Shielded
      14
  • Data rate
    Select a value Reset filter
    • ‌ 10 Mbit/s
      31
    • ‌ 100 Mbit/s
      31
235 products (of 235)
1/8
Compare
0
Sort by
Filters
0