Matching Products
Matching Products NEW
Part number: 78 01 030 0008
Carrier_BT494030_SOT23-6_h
Carrier_BT494030_SOT23-6_h

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Carrier for electronic components
Interconnection
PCB assembly (SMD)
Polyphthalamide (PPA)
Surface (contacts): Au (≥ 0.05 µm) over Ni (≥ 4 µm) over Cu (5...11 µm)
Notes
Compare
Part number: 78 01 030 0008
Carrier_BT494030_SOT23-6_h
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Surface Mount Device
  • Series 3D-MID
  • Element Carrier for electronic components
  • Specification Interconnection
  • Features Other materials or trace layouts on request!
Version
  • Fixing PCB assembly (SMD)
  • Pack contents
    Tape & reel
    3400 pieces on reel
    Lower quantities available on request!
Technical characteristics
  • Operating temperature -40 ... +125 °C
  • Storage temperature -40 ... +125 °C
Material properties
  • Material Polyphthalamide (PPA)
  • Surface (contacts) Au (≥ 0.05 µm) over Ni (≥ 4 µm) over Cu (5...11 µm)
  • Length 4.9 mm
  • Width 4 mm
  • Height 3 mm
Commercial data
  • Packaging size 1,700
  • Net weight 0.271 g
  • Country of origin Switzerland
  • GTIN 5713140327580
  • eCl@ss 27469090 PCB connection technology (other, unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare