Matching Products
Matching Products NEW
Tools
1
Accessories
2
Part number: 02 09 500 1007
har-modular fixing rail 35.46
har-modular fixing rail 35.46

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing rail
Polyamide (PA)
Yellow
35.46 mm
Notes
Compare
Free Sample
Part number: 02 09 500 1007
har-modular fixing rail 35.46
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
2
Product Details
Identification
  • Category Accessories
  • Series har-modular®
  • Type of accessory Fixing rail
Technical characteristics
  • Length 35.46 mm
  • Limiting temperature -55 ... +125 °C
  • Isolation group I (600 ≤ CTI)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Yellow
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140216013
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Instructions
Assembly instructions
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
Selection Guide for Mezzanine Applications
har-modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare