Matching Products
Matching Products NEW
Accessories
4
Spare Part
2
Inserts
3
Part number: 21 03 339 2001
T1-M12 receptacle front mounting
T1-M12 receptacle front mounting

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing
for front mounting
Notes
Compare
Part number: 21 03 339 2001
T1-M12 receptacle front mounting
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Pièce détachée
2
Inserts
3
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Housing
  • Description of the accessory for front mounting
Version
  • Gender Female
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Tightening torque ‌2 Nm Lock nut
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
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
  • Packaging size 10
  • Net weight 18 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140236509
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Ethernet Portfolio Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare