Connectors & cable assemblies for specific applications
Subcategories
Filters
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 4 A
      4
    • ‌ 6.5 A
      30
    • ‌ 10 A
      46
    • ‌ 16 A
      38
    • ‌ 73 A
      5
    • ‌ 98 A
      5
    • ‌ 110 A
      4
    • ‌ 120 A
      27
    • ≤ 120 A
      5
    • ‌ 129 A
      5
    • ‌ 130 A
      12
    • ‌ 155 A
      12
    • ‌ 200 A
      41
    • ≤ 200 A
      14
    • ‌ 400 A
      4
    • ‌ 800 A
      5
    • ‌ 850 A
      8
    • ‌ 1,400 A
      8
  • Rated voltage
    Select a value Reset filter
    • 48 V AC
      4
    • 60 V DC
      4
    • ‌ 3,000 V AC
      5
    • ‌ 5,100 V DC
      5
  • Number of contacts
    Select a value Reset filter
    • 1
      59
    • 2
      4
    • 3
      56
    • 4
      4
    • 5
      20
    • 6
      1
    • 7
      4
    • 8
      6
    • 12
      43
    • 17
      10
  • Termination method
    Select a value Reset filter
    • Cage-clamp termination
      1
    • Crimp termination
      30
    • Push-In
      4
    • Screw termination
      10
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      41
    • Cable to cable housing
      4
    • Complete set
      20
    • Hood
      31
    • Panel feed through housing
      6
    • Screw mounted housing
      29
    • Surface mounted housing
      3
  • Locking type
    Select a value Reset filter
    • Double locking lever
      9
    • Screw locking
      24
    • Single locking lever
      124
    • Snap-in latches
      33
407 products (of 407)
1/14
Compare
0
Sort by
Filters
0

Topics & Trends