US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
eShop News
har
-flex
®
IDC
Accessories
Accessories
Filters
Withdrawal force
Select a value
Reset filter
< 20 N
23
Colour (accessories)
Select a value
Reset filter
Black
46
Category
Select a value
Reset filter
Accessories
46
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
to
0.635 mm
0.635 mm
23
Identification
Select a value
Reset filter
Board IDC
46
Number of contacts
Select a value
Reset filter
from
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
to
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
6
2
8
2
10
2
12
2
14
2
16
2
18
2
20
2
22
2
24
2
26
2
28
2
30
2
32
2
34
2
36
2
38
2
40
2
42
2
44
2
46
2
48
2
50
2
Material flammability class acc. to UL 94
Select a value
Reset filter
V-0
46
Type of accessory
Select a value
Reset filter
Cable guide
23
Strain relief
23
Material (accessories)
Select a value
Reset filter
Liquid crystal polymer (LCP)
46
Series
Select a value
Reset filter
har
-flex
®
46
Limiting temperature
Select a value
Reset filter
-55 ... +125 °C
46
Unfortunately, no results were found for your search query
46 products
(of 46)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Withdrawal force-descending
Colour (accessories)-descending
Contact spacing (termination side)-descending
Identification-descending
Cable guide
har-flex Board IDC 8p cable guide
Article. No: 15 39 008 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 14p cable guide
Article. No: 15 39 014 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 16p cable guide
Article. No: 15 39 016 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 18p cable guide
Article. No: 15 39 018 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 20p cable guide
Article. No: 15 39 020 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 22p cable guide
Article. No: 15 39 022 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 26p cable guide
Article. No: 15 39 026 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 28p cable guide
Article. No: 15 39 028 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 32p cable guide
Article. No: 15 39 032 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 34p cable guide
Article. No: 15 39 034 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 36p cable guide
Article. No: 15 39 036 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 40p cable guide
Article. No: 15 39 040 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 42p cable guide
Article. No: 15 39 042 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 6p cable guide
Article. No: 15 39 006 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 10p cable guide
Article. No: 15 39 010 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 12p cable guide
Article. No: 15 39 012 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 24p cable guide
Article. No: 15 39 024 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 30p cable guide
Article. No: 15 39 030 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 38p cable guide
Article. No: 15 39 038 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 46p cable guide
Article. No: 15 39 046 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 44p cable guide
Article. No: 15 39 044 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 48p cable guide
Article. No: 15 39 048 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 50p cable guide
Article. No: 15 39 050 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 6p strain relief
Article. No: 15 39 006 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 8p strain relief
Article. No: 15 39 008 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 10p strain relief
Article. No: 15 39 010 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 12p strain relief
Article. No: 15 39 012 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 14p strain relief
Article. No: 15 39 014 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 16p strain relief
Article. No: 15 39 016 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Strain relief
har-flex Board IDC 18p strain relief
Article. No: 15 39 018 0603 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Withdrawal force - descending
Colour (accessories) - descending
Contact spacing (termination side) - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 46 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends