myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
eShop News
Han
®
1A system cables
Han
®
1A system cables
Robust construction makes them suitable for industrial environments
High degree of protection IP67
plug-and-play
Filters
Core structure
Select a value
Reset filter
12x 0.5 mm²
16
4G 1.5 mm²
16
Cable diameter
Select a value
Reset filter
8.7 mm
16
9.2 mm
16
Connector 1
Select a value
Reset filter
Han
®
1A Female
16
Han
®
1A Male
16
Overmoulded
32
Category
Select a value
Reset filter
System cabling
32
Number of contacts
Select a value
Reset filter
from
3
12
to
3
12
3
16
12
16
PE contact
Select a value
Reset filter
Yes
16
Rated current
Select a value
Reset filter
from
6.5 A
16 A
to
6.5 A
16 A
6.5 A
16
16 A
16
Rated voltage
Select a value
Reset filter
from
50 V
50 V
400 V
to
50 V
50 V
400 V
50 V
12
50 V
4
400 V
16
Rated voltage conductor-earth
Select a value
Reset filter
300 V
16
Mating cycles
Select a value
Reset filter
≥ 100
32
Locking type
Select a value
Reset filter
Single locking lever
16
Snap-in latches
16
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 mated condition
32
IP66 mated condition
32
IP67 mated condition
32
Specification
Select a value
Reset filter
Pre-assembled on one side
32
Element
Select a value
Reset filter
Cable assemblies
32
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
16
PVC
16
Colour (cable)
Select a value
Reset filter
Black
16
Grey
16
Description of the cable
Select a value
Reset filter
Oil resistant
32
Type of cable
Select a value
Reset filter
Copper cable (round)
32
Series
Select a value
Reset filter
Han
®
1A
32
Specifications
Select a value
Reset filter
IEC 60332-1-2 Flame retardancy
32
Cable length
Select a value
Reset filter
from
1 m
3 m
5 m
10 m
to
1 m
3 m
5 m
10 m
1 m
8
3 m
8
5 m
8
10 m
8
Limiting temperature
Select a value
Reset filter
-15 ... +70 °C moved
16
-30 ... +70 °C unmoved
8
-40 ... +70 °C unmoved
8
-40 ... +80 °C unmoved
16
-5 ... +80 °C moved
16
Number of cores
Select a value
Reset filter
from
4
12
to
4
12
4
16
12
16
Details
Select a value
Reset filter
Assembly and installation must be carried out by a qualified electrician.
32
IP66 / IP67 in mated cable to cable position
32
Not be coupled or decoupled under electrical load.
32
Unfortunately, no results were found for your search query
32 products
(of 32)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Core structure-descending
Cable diameter-descending
Connector 1-descending
Number of contacts-descending
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 1m
Article. No: 33 40 010 0204 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 3m
Article. No: 33 40 010 0204 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 5m
Article. No: 33 40 010 0204 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 10m
Article. No: 33 40 010 0204 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 1m
Article. No: 33 40 020 0204 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 3m
Article. No: 33 40 020 0204 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 5m
Article. No: 33 40 020 0204 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 10m
Article. No: 33 40 020 0204 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 1m
Article. No: 33 40 030 0204 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 3m
Article. No: 33 40 030 0204 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 5m
Article. No: 33 40 030 0204 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 10m
Article. No: 33 40 030 0204 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 3m
Article. No: 33 40 040 0204 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 5m
Article. No: 33 40 040 0204 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 1m
Article. No: 33 40 040 0204 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 10m
Article. No: 33 40 040 0204 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 1m
Article. No: 33 40 090 0703 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 3m
Article. No: 33 40 090 0703 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 5m
Article. No: 33 40 090 0703 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 10m
Article. No: 33 40 090 0703 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 1m
Article. No: 33 40 100 0703 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 3m
Article. No: 33 40 100 0703 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 5m
Article. No: 33 40 100 0703 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 10m
Article. No: 33 40 100 0703 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 1m
Article. No: 33 40 110 0703 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 3m
Article. No: 33 40 110 0703 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 5m
Article. No: 33 40 110 0703 050
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 10m
Article. No: 33 40 110 0703 100
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 1m
Article. No: 33 40 120 0703 010
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 3m
Article. No: 33 40 120 0703 030
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Core structure - descending
Cable diameter - descending
Connector 1 - descending
Number of contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 32 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends