myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
eShop News
HARTING ICC
HARTING ICC
Subcategories
Hoods / Housings
Inserts
Accessories
Hoods / Housings
Inserts
Accessories
Filters
Material (accessories)
Select a value
Reset filter
Thermoplastic
3
Rated voltage conductor-earth (Power)
Select a value
Reset filter
400 V
2
Rated voltage conductor-conductor (Power)
Select a value
Reset filter
690 V
2
Unfortunately, no results were found for your search query
13 products
(of 13)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Backshell
ICC20 Backshell straight (9-13 mm)
Article. No: 19 59 120 4011
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Backshell
ICC20 Backshell straight (13-17 mm)
Article. No: 19 59 120 4012
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Backshell
CC20 Backshell straight (17-20,5 mm)
Article. No: 19 59 120 4013
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Cable to cable housing
ICC20 Cable-to-Cable
Article. No: 19 59 120 1020
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Cable housing
ICC20 Plug
Article. No: 19 59 120 1010
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
ICC20 Jam-Nut Receptacle
Article. No: 19 59 120 2020
Straight, Rear mounting, incl. lock nut
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Connectors
ICC20 27D-FI-CRT
Article. No: 19 59 020 2802
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 20
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
ICC20 27D-MI-CRT
Article. No: 19 59 020 2801
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 20
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
ICC20-4/3-MI-CRT
Article. No: 19 59 020 0701
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 20
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Connectors
ICC20-4/3-FI-CRT
Article. No: 19 59 020 0702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 20
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Protection cover
ICC20 CP-Receptacle
Article. No: 19 59 020 2101
for bulkhead mounted housings
Size: 20
Thermoplastic
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Fixing nut
ICC20 Fixing nut
Article. No: 19 59 020 2102
Size: 20
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Protection cover
ICC20 CP-Plug
Article. No: 19 59 020 1101
for cable housings
Size: 20
Thermoplastic
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 13 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends