US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Tools
Crimping machines
Crimping machines
Machine processing
Gas-tight crimp connections
Easy handling
Filters
Type of tool
Select a value
Reset filter
Crimping machine BK
1
Crimping machine TC-C01
3
Crimping machine TK-M
1
Interchangeable unit
6
Maintenance unit
1
Quick change tool
7
Description of the tool
Select a value
Reset filter
Basic machine without interchangeable unit
1
D-Sub
3
FC 1
1
FC 2
1
FC 3
1
Han D
®
1
Han E
®
1
Han-
Yellock
®
1
Han
®
C
1
Han
®
P
1
Optional accessory
1
for BC contacts
1
for Han D
®
contact
1
for Han E
®
contact
1
for Han
®
C contact
1
for single D-Sub high density contacts
1
Unfortunately, no results were found for your search query
19 products
(of 19)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Crimping machine TK-M
crimping machine TK-M
Article. No: 09 98 000 6900
Basic machine without interchangeable unit
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for Han E
Article. No: 09 98 000 6902
Han E
®
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable units for Han D
Article. No: 09 98 000 6901
Han D
®
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for Han C
Article. No: 09 98 000 6903
Han
®
C
Conductor cross-section: 1.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for D-Sub
Article. No: 09 98 000 6904
D-Sub
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D-Sub large
Article. No: 09 98 000 3010
D-Sub
Conductor cross-section: 0.25 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D Sub small
Article. No: 09 98 000 3008
D-Sub
Conductor cross-section: 0.09 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Crimping machine BK
crimping machine BK
Article. No: 09 98 000 5000
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han C
Article. No: 09 98 000 9003
for Han
®
C contact
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han D
Article. No: 09 98 000 9001
for Han D
®
contact
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for FC3
Article. No: 09 98 000 3007
FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han E
Article. No: 09 98 000 9002
for Han E
®
contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for FC1
Article. No: 09 98 000 3005
FC 1
Conductor cross-section: 0.09 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for BC
Article. No: 09 98 000 3004
for BC contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for FC2
Article. No: 09 98 000 3006
FC 2
Conductor cross-section: 0.14 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for HD D-Sub
Article. No: 09 98 000 3012
for single D-Sub high density contacts
Conductor cross-section: 0.14 ... 0.22 mm²
Add to Wishlist
Remove from wishlist
Maintenance unit
Wartungseinheit LFR-1/8-S / 150018 inkl.
Article. No: 09 98 336 6851
Optional accessory
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for Han P
Article. No: 09 98 000 6906
Han
®
P
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for HanYellock
Article. No: 09 98 000 6907
Han-
Yellock
®
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 19 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends