myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Tools
Crimping
Power crimping tools
Power crimping tools
Filters
Type of tool
Select a value
Reset filter
Battery crimping tool set
1
Hand hydraulic crimping tool
2
Pneumatic crimping tool
2
Description of the tool
Select a value
Reset filter
4 indent crimp in acc. to MIL 22 520/2-01
1
Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
1
Crimp die acc. to DIN 46235 with pressing width 9 mm
1
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
1
Han D
®
: 0.14 ... 2.5 mm²
1
Han E
®
: 0.14 ... 4 mm²
1
Han E
®
: 0.5 ... 4 mm²
1
Han
®
C: 1.5 ... 4 mm²
2
Pressing force 120 kN
1
Pressing force 60 kN
1
for turned male and female contacts
1
Field of application
Select a value
Reset filter
Recommended for field use
1
Recommended for production lines
2
up to 10,000 crimping operations per year
1
Unfortunately, no results were found for your search query
5 products
(of 5)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Field of application-descending
Hand hydraulic crimping tool
Hand hydraulic crimping tool 60 kN
Article. No: 09 99 000 0851
Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Battery crimping tool set
Battery Crimping Tool Set
Article. No: 09 99 000 0990
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand hydraulic crimping tool
Hand hydraulic crimping tool 120kN
Article. No: 09 99 000 0861
Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
Conductor cross-section: 10 ... 240 mm²
Add to Wishlist
Remove from wishlist
Pneumatic crimping tool
Pneumatic Crimping Tool Set Han C/D/E
Article. No: 09 99 000 0314
Han D
®
: 0.14 ... 2.5 mm², Han E
®
: 0.14 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Pneumatic crimping tool
Pneum. crimping tool x501
Article. No: 09 99 000 0664
for turned male and female contacts, 4 indent crimp in acc. to MIL 22 520/2-01
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Field of application - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 5 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends