myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
System cabling
...
Customised solutions
System cables for PULS power supply
Han-Power
®
Energy distributor
Han-Power
®
Energy distributor
Filters
Element
Select a value
Reset filter
Energy distributor
7
Specification
Select a value
Reset filter
Female insert
2
Han
®
1A
1
In Han
®
3 A Housings, bulkhead mounting
3
With 1x Han
®
Q 4/2
2
With 3x Han
®
Q 2/0
1
With 3x Han
®
Q 4/0
1
With 3x Han
®
Q 5/0
1
With 5x Han
®
Q 4/2
1
in Han-Compact
®
Hoods
2
in Han-Compact
®
Housings, bulkhead mounting
1
Number of contacts
Select a value
Reset filter
from
2
3
4
6
to
2
3
4
6
2
1
3
1
4
2
6
3
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 PVVA7.E318390
2
UL 2237 PVVA.E318390
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
3
R23 (HL 1-3)
3
Unfortunately, no results were found for your search query
7 products
(of 7)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Specification-descending
Number of contacts-descending
UL / CSA-descending
Energy distributor
Han Power-T Multi Han Q4/2 tg
Article. No: 61 88 203 0025 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with 3 x Q 2/0
Article. No: 09 12 008 4752
With 3x Han
®
Q 2/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 2
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with Han Q4/0
Article. No: 09 12 008 4756
With 3x Han
®
Q 4/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T - 3 x Han Q 5/0
Article. No: 09 12 008 4751
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S Han Q4/2 F 2,5-4,0mm²
Article. No: 61 88 201 0500 02
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S Han Q4/2 F 4,0-6,0mm²
Article. No: 61 88 201 0501 01
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han 1A y-Distributor mff 2,5mm²+1,5mm²
Article. No: 61 12 203 0012 00
Han
®
1A
Contacts: 3
Black
Degree of protection: IPX5 mated condition
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Specification - descending
Number of contacts - descending
UL / CSA - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 7 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends