US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
System cabling
...
Customised solutions
System cables for PULS power supply
AC power input
AC power input
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
60
Element
Select a value
Reset filter
Cable assemblies
28
Energy supply
32
Specification
Select a value
Reset filter
AC power input
32
Pre-assembled on one side
28
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
12
4
12
5
4
Core structure
Select a value
Reset filter
3G 1.5 mm²
4
3G 2.5 mm²
4
3G 4 mm²
4
3x 1.5 mm
2
8
3x 2.5 mm²
4
4G 1.5 mm²
8
4G 2.5 mm²
8
4G 4 mm²
4
4x 1.5 mm²
8
4x 2.5 mm²
4
5x 1.5 mm²
4
Number of contacts
Select a value
Reset filter
from
2
3
4
5
to
2
3
4
5
2
8
3
12
4
4
5
4
Coding
Select a value
Reset filter
S-coding
16
Cable length
Select a value
Reset filter
from
1.5 m
3 m
5 m
10 m
to
1.5 m
3 m
5 m
10 m
1.5 m
15
3 m
15
5 m
15
10 m
15
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
4
PVC
56
Colour (cable)
Select a value
Reset filter
Black
60
Series
Select a value
Reset filter
Circular connectors 7/8"
12
Circular connectors M12
16
Connector 1
Select a value
Reset filter
7/8"
12
Female Straight
28
Han-Compact
®
Hood
24
Han
®
Q 4/2 Female
24
Han
®
Q 5/0 Female
8
M12 S-coding
16
Top entry
24
Unfortunately, no results were found for your search query
60 products
(of 60)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0394 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0394 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 5,0m
Article. No: 21 34 970 0394 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 10,0m
Article. No: 21 34 970 0394 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G2,5 10m
Article. No: 61 88 780 0810 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 1,5m
Article. No: 61 88 780 0501 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G2,5 3m
Article. No: 61 88 780 0803 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G4 5m
Article. No: 61 88 780 0605 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G1,5 1,5m
Article. No: 61 88 780 0101 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 10m
Article. No: 61 88 780 0410 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 1,5m
Article. No: 61 88 780 0701 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G4 10m
Article. No: 61 88 780 0610 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 5m
Article. No: 61 88 780 0205 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G4 5m
Article. No: 61 88 780 0305 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 1,5m
Article. No: 61 88 780 0401 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G4 3m
Article. No: 61 88 780 0603 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 1,5m
Article. No: 61 88 780 0201 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G1,5 5m
Article. No: 61 88 780 0105 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 3m
Article. No: 61 88 780 0403 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 10m 10m
Article. No: 61 88 780 0710 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 5m
Article. No: 61 88 780 0705 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 10m
Article. No: 61 88 780 0510 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 10m
Article. No: 61 88 780 0210 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G2,5 5m
Article. No: 61 88 780 0805 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 5m
Article. No: 61 88 780 0405 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 3m
Article. No: 61 88 780 0503 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 5m
Article. No: 61 88 780 0505 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G4 3m
Article. No: 61 88 780 0303 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 3m
Article. No: 61 88 780 0703 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 3m
Article. No: 61 88 780 0203 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 60 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends