Circular connectors
  • for cable and device sides
  • All-purpose use for data, signal and power
  • Available in multiple termination techniques
  • Up to 19 contacts
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Circular connectors 7/8"
      119
    • Circular connectors M12
      1687
    • Circular connectors M17
      69
    • Circular connectors M23
      187
    • Circular connectors M5
      24
    • Circular connectors M8
      333
    • Circular connectors Size 15
      30
    • D-Sub
      6
    • HARTING ICC
      13
    • HARTING T1 Industrial
      2
    • HARTING UIC
      75
    • Han A®
      17
    • Han D®
      33
    • Han E®
      33
    • Han-Modular®
      30
    • Han® F+B
      42
    • Han® Q
      7
    • R 15
      13
    • RJ45
      144
    • HARAX®
      17
    • har-speed
      4
    • preLink®
      7
  • Type of hood/housing
    Select a value Reset filter
    • Backshell
      4
    • Bulkhead mounted housing
      19
    • Cable housing
      19
    • Cable to cable housing
      17
    • Cover
      1
    • Flange housing
      2
    • Hood
      20
    • Panel feed through housing
      15
    • Screw mounted housing
      9
  • Description of hood/housing
    Select a value Reset filter
    • 11 mm
      1
    • 13 mm
      1
    • 7 mm
      1
    • 9 mm
      1
    • Angled
      8
    • EMC version
      27
    • Front mounting
      15
    • Long version
      3
    • Panel feed through
      3
    • Rear mounting
      14
    • Rotatable
      6
    • Square mounting flange
      1
    • Straight
      15
    • Thermoplastic
      1
    • With fixing cord
      1
    • With fixing hole
      7
    • With integrated cable gland
      3
    • With metal cover
      6
    • With three through holes for fixing screws
      4
    • incl. lock nut
      1
  • Coding
    Select a value Reset filter
    • A-coding
      643
    • B-coding
      106
    • D-coding
      600
    • K-coding
      33
    • L-coding
      98
    • P-coding
      6
    • S-coding
      33
    • Single Pair Ethernet (SPE)
      1
    • T-coding
      15
    • X-coding
      320
    • Y-coding
      24
  • Number of contacts
    Select a value Reset filter
    • 2
      10
    • 3
      104
    • 4
      364
    • 5
      242
    • 6
      14
    • 7
      18
    • 8
      232
    • 9
      12
    • 12
      33
    • 13
      13
    • 16
      6
    • 17
      18
    • 18
      13
    • 19
      6
    • 21
      2
    • 22
      13
    • 24
      6
    • 28
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      1
    • Crimp termination
      232
    • Han-Quick Lock® termination
      8
    • IDC termination
      6
    • PCB solder termination
      12
    • Push-In
      8
    • Reflow soldering termination (SMT)
      38
    • Reflow soldering termination (THR)
      119
    • Screw termination
      42
    • Solder termination
      16
    • Wave soldering termination
      20
    • HARAX® connection technology
      76
    • preLink® IDC insulation displacement termination
      6
2,756 products (of 2,756)
1/92
Compare
0
Sort by
Filters
0