Matching Products
Matching Products NEW
Part number: 09 47 030 0003
RJI cord 1xIP20 ang.270°,22/1; 1,5m;soli
RJI cord 1xIP20 ang.270°,22/1; 1,5m;soli

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Angled top
Cable length: 1.5 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 47 030 0003
RJI cord 1xIP20 ang.270°,22/1; 1,5m;soli
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series HARTING RJ Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Angled top
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/1
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 140 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140065642
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare