Power
  • Cable assemblies
  • Bulk cables
  • Other cable lengths on request!
Subcategories
Filters
  • Field of application
    Select a value Reset filter
    • Power cables
      11
  • Core structure
    Select a value Reset filter
    • 10 mm²
      5
    • 10x AWG 16
      4
    • 11x 1.5 mm²
      6
    • 16 mm²
      9
    • 16x AWG 16
      4
    • 18x 1.5 mm²
      6
    • 24x AWG 16
      4
    • 25 mm²
      17
    • 25x 1.5 mm²
      3
    • 2x 9 / 125 µm
      14
    • 2x G50 / 125 µm
      16
    • 35 mm²
      12
    • 3G 1.5 mm²
      11
    • 3x 1.5 mm2
      13
    • 3x 2.5 mm²
      46
    • 4/2x 4 mm²
      6
    • 4/2x AWG 14
      4
    • 4G 1.5 mm²
      49
    • 4x 1.5 mm²
      106
    • 4x 2 Twisted Pair
      17
    • 4x 2.5 mm²
      40
    • 4x 2x AWG 26/7
      16
    • 4x 6.0 mm²
      40
    • 4x AWG 16
      16
    • 4x AWG 16 + 2x AWG 17
      4
    • 4x AWG 22/7
      42
    • 50 mm²
      12
    • 5x 1.5 mm²
      128
    • 5x 2.5 mm²
      38
    • 6x 0.5 mm² + 1 mm²
      8
    • 6x 1.5 mm²
      36
    • 6x 2.5 mm²
      6
    • 6x AWG 12
      4
    • 6x AWG 16
      4
    • 7x 1.5 mm²
      6
    • 8x 2.5 mm²
      6
    • 8x AWG 14
      4
    • PE
      14
  • Cable diameter
    Select a value Reset filter
    • 10.2 mm
      17
    • 11.7 mm
      12
    • 12 mm
      16
    • 12.6 mm
      16
    • 13.7 mm
      12
    • 6.4 mm
      5
    • 7.2 mm
      24
    • 8.2 mm
      24
    • 8.3 mm
      20
    • 8.4 mm
      9
    • 8.8 mm
      14
    • 9.2 mm
      88
  • Connector 2
    Select a value Reset filter
    • 7/8"
      50
    • Female Angled
      76
    • Female Straight
      62
    • HARTING PushPull (V4)
      44
    • Han E® Female
      16
    • Han-Compact® Hood
      2
    • Han® 10 B female
      6
    • Han® 16 B female
      6
    • Han® 24 B female
      3
    • Han® 3 A Hybrid
      58
    • Han® 3 A Metal
      37
    • Han® 6 B female
      6
    • Han® 6 HsB Female
      4
    • Han® Q 4/2
      6
    • Han® Q 4/2 Female
      6
    • Han® Q 8/0
      12
    • Han® Q 8/0 Female
      4
    • Hood
      49
    • LC duplex
      28
    • M12 K-coding
      4
    • M12 L-coding
      24
    • M12 S-coding
      4
    • M12 T-coding
      4
    • Metal
      29
    • Power 3 poles
      11
    • Power 4 poles
      33
    • Red
      52
    • Side entry
      6
    • Thermoplastic
      29
    • Top entry
      6
  • Connector 1
    Select a value Reset filter
    • 7/8"
      126
    • Black
      52
    • Blue
      3
    • Female Angled
      83
    • Female Straight
      87
    • HARTING PushPull (V4)
      44
    • Han E® Male
      16
    • Han-Compact® Cable to cable housing
      2
    • Han-Compact® Hood
      2
    • Han® 10 B male
      6
    • Han® 16 B male
      6
    • Han® 1A Female
      53
    • Han® 1A Male
      55
    • Han® 24 B male
      3
    • Han® 3 A Hybrid
      58
    • Han® 3 A Metal
      45
    • Han® 6 B male
      6
    • Han® 6 HsB Male
      4
    • Han® Q 4/2
      6
    • Han® Q 4/2 Female
      2
    • Han® Q 4/2 Male
      6
    • Han® Q 8/0
      12
    • Han® Q 8/0 Male
      4
    • Hood
      49
    • LC duplex
      28
    • M12 K-coding
      12
    • M12 L-coding
      53
    • M12 S-coding
      12
    • M12 T-coding
      12
    • M17 Overmoulded
      8
    • M23
      4
    • Male Angled
      24
    • Male Straight
      88
    • Metal
      29
    • Overmoulded
      48
    • Power 3 poles
      11
    • Power 4 poles
      33
    • Side entry
      8
    • Thermoplastic
      29
    • Top entry
      6
  • Shielding
    Select a value Reset filter
    • Shielded
      34
    • Unshielded
      92
761 products (of 761)
1/26
Compare
0
Sort by
Filters
0