US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
...
har
-flex
®
har
-flex
®
Signal
Accessories
Accessories
Strain reliefs
Filters
Series
Select a value
Reset filter
har
-flex
®
72
Number of contacts
Select a value
Reset filter
from
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
52
60
64
68
80
100
to
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
52
60
64
68
80
100
6
3
8
3
10
3
12
3
14
3
16
3
18
3
20
3
22
2
24
3
26
3
28
2
30
3
32
3
34
3
36
3
38
3
40
3
42
3
44
3
46
2
48
2
50
3
52
1
60
1
64
1
68
1
80
1
100
1
Identification
Select a value
Reset filter
Board IDC
46
Type of accessory
Select a value
Reset filter
Cable guide
23
Sample kit
1
Strain relief
23
Strain reliefs
25
Description of the accessory
Select a value
Reset filter
IDC insulation displacement termination
25
for female connectors
25
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
to
0.635 mm
0.635 mm
23
Material (accessories)
Select a value
Reset filter
Liquid crystal polymer (LCP)
46
Thermoplastic
25
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
13
Requirement set with Hazard Levels
Select a value
Reset filter
R26
13
Unfortunately, no results were found for your search query
72 products
(of 72)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Identification-descending
Type of accessory-descending
Description of the accessory-descending
Strain reliefs
har-flex strain relief 10pos
Article. No: 15 29 010 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 6pos
Article. No: 15 29 006 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 8pos
Article. No: 15 29 008 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 24pin
Article. No: 15 29 024 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 12pos
Article. No: 15 29 012 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 16pos
Article. No: 15 29 016 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 32pos
Article. No: 15 29 032 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 20pos
Article. No: 15 29 020 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 34pin
Article. No: 15 29 034 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 44pin
Article. No: 15 29 044 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 42pos
Article. No: 15 29 042 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 64pin
Article. No: 15 29 064 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 80pin
Article. No: 15 29 080 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 100pin
Article. No: 15 29 100 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 60pin
Article. No: 15 29 060 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 40pos
Article. No: 15 29 040 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 50pos
Article. No: 15 29 050 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 36pos
Article. No: 15 29 036 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 38pin
Article. No: 15 29 038 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 26pos
Article. No: 15 29 026 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 30pin
Article. No: 15 29 030 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex strain relief 18pos
Article. No: 15 29 018 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 52pin
Article. No: 15 29 052 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 68pin
Article. No: 15 29 068 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Strain reliefs
har-flex Strain relief for IDC 14pin
Article. No: 15 29 014 0503 000
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 8p cable guide
Article. No: 15 39 008 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 6p cable guide
Article. No: 15 39 006 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 10p cable guide
Article. No: 15 39 010 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 12p cable guide
Article. No: 15 39 012 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Cable guide
har-flex Board IDC 14p cable guide
Article. No: 15 39 014 0602 000
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Identification - descending
Type of accessory - descending
Description of the accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 72 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends