US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type R (HE11)
Type R (HE11)
Up to 96 contacts
3 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Cable to cable
2
Mezzanine
3
Motherboard to daughtercard
13
PCB to cable
8
Series
Select a value
Reset filter
DIN 41612
15
Number of contacts
Select a value
Reset filter
from
64
96
to
64
96
64
6
96
9
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
15
Performance level
Select a value
Reset filter
1
5
2
8
3
2
AU 50
1
NM 30 (S4)
1
acc. to IEC 60603-2
15
Identification
Select a value
Reset filter
Type R (HE11)
12
Type RM
3
Element
Select a value
Reset filter
Female connector
7
Male connector
8
Description of the contact
Select a value
Reset filter
Angled
7
Straight
8
Termination method
Select a value
Reset filter
Press-in termination
3
Wave soldering termination
10
Wrap termination
3
Termination length
Select a value
Reset filter
from
3 mm
4 mm
5 mm
13 mm
to
3 mm
4 mm
5 mm
13 mm
3 mm
7
4 mm
3
5 mm
2
13 mm
3
Contact configuration
Select a value
Reset filter
Rows a and c, positions 1, 2, ... , 31, 32
6
Rows a, b and c, positions 1, 2, ... , 31, 32
9
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
15
Contact rows
Select a value
Reset filter
from
3
to
3
3
15
PCB fixing
Select a value
Reset filter
With fixing flange
15
With snap-in clip
3
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
2
≥1.6 mm
3
Coding
Select a value
Reset filter
Coding with loss of contacts
15
Layer thickness
Select a value
Reset filter
≥ 30 µinch
1
≥ 50 µinch
1
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
DIN-Signal RHE11 096FS-3,0C1-2
Article. No: 09 79 296 6801
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 064FS-3,0C1-2
Article. No: 09 79 264 6801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 096MP-5,0C1-1
Article. No: 09 79 196 2950
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 096MS-4,0C1-2
Article. No: 09 79 196 6903
Wave soldering termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 064MS-2,5C1-2
Article. No: 09 79 164 6903
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 096FS-3,0C1-2-clip
Article. No: 09 79 496 6801
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 096MP-13,0C1-1
Article. No: 09 79 196 2961
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 064FS-3,0C1-3
Article. No: 09 79 264 7801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 096MS-4,0C1-S7
Article. No: 09 79 196 8903
Wave soldering termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 096FS-3,0C1-S4-clip
Article. No: 09 79 496 5801
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4), 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 096MS-3,0C1-3
Article. No: 09 79 296 7801
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-SIGNAL RHE11 064MS-2,5C1-2
Article. No: 09 79 164 6907
Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 096MW-13,0C1-2
Article. No: 09 79 196 6907
Wrap termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal RHE11 064FS-3,0C1-2-clip
Article. No: 09 79 464 6801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal RHE11 064MP-5,0C1-1
Article. No: 09 79 164 2950
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends