myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Operator interfaces
...
Service interfaces
Han-Port
®
Sockets
Sockets
Filters
Element
Select a value
Reset filter
Socket
17
Specification
Select a value
Reset filter
2 cut-outs for HIFF data module
4
Double
1
Finger safe
4
Termination at the rear
3
With LED display
2
for assembly in front of main switch
1
Mounting depth
Select a value
Reset filter
from
20 mm
30 mm
43 mm
62 mm
to
20 mm
30 mm
43 mm
62 mm
20 mm
4
30 mm
7
43 mm
3
62 mm
3
Unfortunately, no results were found for your search query
17 products
(of 17)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Specification-descending
Mounting depth-descending
Socket
Plug socket module Germany w. LED (VDE)
Article. No: 39 50 001 0001
With LED display, Termination at the rear
Germany (VDE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Australia/China
Article. No: 39 50 001 0009
Australia, China
Screw termination
15 A
240 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module USA/Japan (NEMA 5-15)
Article. No: 39 50 001 0004
Finger safe
USA, Japan
Screw termination
15 A
125 V AC
60 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Germany yellow (VDE)
Article. No: 39 50 001 0002
for assembly in front of main switch, Termination at the rear
Germany (VDE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module France (UTE)
Article. No: 39 50 001 0005
With LED display, Termination at the rear
France (UTE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module UK (BS)
Article. No: 39 50 001 0006
Finger safe
Great Britain (BS)
Screw termination
13 A
250 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Swiss
Article. No: 39 50 001 0012
Switzerland
Spring clamp termination
10 A
250 V AC
50 Hz
Conductor cross-section: 1.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module India
Article. No: 39 50 001 0321
India (IS)
Screw termination
5 A
240 V AC
50 Hz
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi insert D/2 HIFF module
Article. No: 39 50 012 0450
Germany (VDE)
Spring clamp termination
16 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi insert D/HIFF breakout
Article. No: 39 50 001 0450
2 cut-outs for HIFF data module
Germany (VDE)
Spring clamp termination
16 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module double Italy (CEI)
Article. No: 39 50 001 0007
Double, Finger safe
Italy (CEI 23-16)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Brazil
Article. No: 39 50 001 0331
Brazil
Screw termination
10 A
250 V AC
60 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi insert CHN/HIFF breakout
Article. No: 39 50 001 0458
2 cut-outs for HIFF data module
China
Screw termination
10 A
250 V AC
50 Hz
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi ins. GB(BS)/HIFF cut-out
Article. No: 39 50 001 0452
2 cut-outs for HIFF data module, Finger safe
Great Britain (BS)
Screw termination
13 A
250 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Israel
Article. No: 39 50 001 0333
Israel
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Denmark
Article. No: 39 50 001 0017
Denmark
Spring clamp termination
13 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi insert CH/HIFF breakout
Article. No: 39 50 001 0454
2 cut-outs for HIFF data module
Switzerland
Spring clamp termination
10 A
250 V AC
50 Hz
Conductor cross-section: 1.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Specification - descending
Mounting depth - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 17 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends