US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Interface connectors
...
HARTING RJ Industrial
®
Ethernet data interfaces
Han
®
3 A RJ45 + 4x 48 V / 16 A
Device side
Device side
Filters
Series
Select a value
Reset filter
RJ45 Hybrid
8
Element
Select a value
Reset filter
Panel feed through
6
Power module
2
Specification
Select a value
Reset filter
Straight
6
for direct device integration
2
Series of hoods/housings
Select a value
Reset filter
Han
®
3 A RJ45 Hybrid
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Description of hood/housing
Select a value
Reset filter
for direct device integration
4
incl. flat seal
4
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
2
Number of contacts
Select a value
Reset filter
from
0
4
12
to
0
4
12
0
2
4
1
12
5
Conductor cross-section
Select a value
Reset filter
1.5 mm²
2
1.5 mm² Power
6
Conductor cross-section
Select a value
Reset filter
AWG 12 Power
6
Transmission characteristics
Select a value
Reset filter
Cat. 6 Class E up to 250 MHz
2
Cat. 6
A
Class E
A
up to 500 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
6
10 Gbit/s
5
10 Mbit/s
6
100 Mbit/s
6
2.5 Gbit/s
5
5 Gbit/s
5
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
8
Material (hood/housing)
Select a value
Reset filter
Metal
2
Thermoplastic
4
Zinc die-cast
3
metal, EMC
1
Size
Select a value
Reset filter
Han
®
3 A
8
PROFINET
Select a value
Reset filter
Yes
9
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Type of hood/housing-descending
Connectors
Han3A RJ45 Hybrid power jack SMD
Article. No: 09 45 525 0040
Power module
Reflow soldering termination (SMT)
Size: Han
®
3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid Cat.6A PFT 8+4p
Article. No: 09 45 215 1760
Panel feed through Straight
Contacts: 12
Size: Han
®
3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing
Article. No: 10 12 005 1004
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Grey
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.
Article. No: 09 45 225 1760
Panel feed through Straight
Contacts: 12
Size: Han
®
3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p
Article. No: 09 45 215 1761
Panel feed through Straight
Contacts: 12
Size: Han
®
3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3M RJ45 Hybrid metal PFT housing
Article. No: 09 45 515 0027
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Black
Add to Wishlist
Remove from wishlist
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P
Article. No: 09 45 215 1765
Panel feed through Straight
Contacts: 12
Size: Han
®
3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing plastic
Article. No: 09 45 525 0021
incl. flat seal, for direct device integration
Material (hood/housing): Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid PFT plastic
Article. No: 09 45 225 1761
Panel feed through Straight
Contacts: 4
Size: Han
®
3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing EMC
Article. No: 09 45 515 0028
incl. flat seal, for direct device integration
Material (hood/housing): metal, EMC
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid PFT insert Cat.6; 8+4p
Article. No: 09 45 200 1760
Panel feed through Straight
Contacts: 12
Size: Han
®
3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid power jack SMD T&R
Article. No: 09 45 525 0041
Power module
Reflow soldering termination (SMT)
Size: Han
®
3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends