US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Interface connectors
...
D-Sub Subminiature D connectors
Cable connector
Connector Mixed
Connector Mixed
Modular assembly
More than 20 different connector layouts
for high-power, coaxial, high-voltage, signal and pneumatic contacts
Filters
Series
Select a value
Reset filter
D-Sub
85
Identification
Select a value
Reset filter
Mixed
85
Element
Select a value
Reset filter
Connector
85
Description of the contact
Select a value
Reset filter
Straight
60
Turned
53
Termination method
Select a value
Reset filter
Crimp termination
18
Solder cup termination
53
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
71
Number of contacts
Select a value
Reset filter
from
2
3
5
7
8
9
11
13
17
21
24
25
27
36
43
to
2
3
5
7
8
9
11
13
17
21
24
25
27
36
43
2
4
3
4
5
6
7
8
8
2
9
4
11
6
13
10
17
6
21
11
24
4
25
6
27
6
36
6
43
2
Conductor cross-section
Select a value
Reset filter
0.5 mm²
53
Conductor cross-section
Select a value
Reset filter
AWG 20
53
Performance level
Select a value
Reset filter
1
25
3
28
NM 30 (S4)
25
Gender
Select a value
Reset filter
Female
43
Male
42
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
85
Coding
Select a value
Reset filter
With coding
4
Material (insert)
Select a value
Reset filter
Shell: steel, tin plated
85
Thermoplastic resin, glass-fibre filled (Polyester)
85
Size
Select a value
Reset filter
D-Sub 1
8
D-Sub 2
16
D-Sub 3
23
D-Sub 4
26
D-Sub 5
12
Layer thickness
Select a value
Reset filter
≥ 30 µinch
25
Unfortunately, no results were found for your search query
85 products
(of 85)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
D-SUB M 3W3 FE TH
Article. No: 09 69 200 0033
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 3
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 2W2C MA TH
Article. No: 09 69 110 0022
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 2
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 3W3C FE TH
Article. No: 09 69 200 0633
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 3
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 2W2C FE TH
Article. No: 09 69 100 0022
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 2
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 3W3 MA TH
Article. No: 09 69 210 0033
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 3
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 FE CRIMP TH
Article. No: 09 69 202 0072
Crimp termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 7
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 STR MA SCUP TH NM30
Article. No: 09 69 211 5072
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 7
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 5W5 MA TH
Article. No: 09 69 310 0055
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 5
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 STR FE SCUP TH NM30
Article. No: 09 69 201 5072
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 7
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 5W5 FE TH
Article. No: 09 69 300 0055
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 5
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 8W8 MA TH
Article. No: 09 69 410 0088
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 8
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 MA CRIMP TH
Article. No: 09 69 212 0072
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 7
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 9W4 STR MA SCUP TH PL3
Article. No: 09 69 311 7094
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 2W2 FE TH
Article. No: 09 69 100 0522
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 2
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 13W3 MA CRIMP TH
Article. No: 09 69 312 0133
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 13
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 8W8 FE TH
Article. No: 09 69 400 0088
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 8
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 STR FE SCUP TH PL3
Article. No: 09 69 201 7072
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 7
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 9W4 STR FE SCUP TH PL3
Article. No: 09 69 301 7094
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 13W3 FE CRIMP TH
Article. No: 09 69 302 0133
Crimp termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 13
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 3W3C MA TH
Article. No: 09 69 210 0633
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 3
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 21W4 STR MA SCUP TH NM30
Article. No: 09 69 411 5214
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 21
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 2W2 MA TH
Article. No: 09 69 110 0522
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 2
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 21W4 STR FE SCUP TH NM30
Article. No: 09 69 401 5214
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 21
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 9W4 STR FE SCUP TH NM30
Article. No: 09 69 301 5094
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 17W2 STR MA SCUP TH NM30
Article. No: 09 69 311 5172
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 17
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 13W3 STR FE SCUP TH NM30
Article. No: 09 69 301 5133
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 13
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 9W4 STR MA SCUP TH NM30
Article. No: 09 69 311 5094
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W2 STR MA SCUP TH PL3
Article. No: 09 69 211 7072
Solder cup termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 7
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 13W3 STR FE SCUP TH PL3
Article. No: 09 69 301 7133
Solder cup termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 13
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB M 7W7 MA TH
Article. No: 09 69 410 0077
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 7
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 85 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends