Surface mounted housing Han® HPR PYD
Filters
  • Size
    Select a value Reset filter
    • 24 HPR enlarged
      2
    • 48 B
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Mounting cover
      1
    • Surface mounted housing
      1
  • Locking type
    Select a value Reset filter
    • Central locking lever (on the hood)
      1
    • Screw locking
      3
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      4
    • IP68
      4
    • IP69 / IPX9K acc. to ISO 20653
      4
  • Cable entry
    Select a value Reset filter
    • 3x M32
      1
  • Material (hood/housing)
    Select a value Reset filter
    • Aluminium
      1
    • Aluminium die-cast
      3
    • Corrosion resistant
      4
5 products (of 5)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends