Data
Filters
  • Size
    Select a value Reset filter
    • 1 A
      8
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      8
  • Series
    Select a value Reset filter
    • Han® 1A
      8
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 4 A
      4
  • Rated voltage
    Select a value Reset filter
    • 48 V AC
      4
    • 60 V DC
      4
  • Number of contacts
    Select a value Reset filter
    • 4
      4
    • 8
      4
8 products (of 8)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends