myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han-Modular® the modular connector
Gehäuse
Han-Modular
®
Twin metal hoods/housings for two modules
Han-Modular
®
Twin metal hoods/housings for two modules
Filters
Size
Select a value
Reset filter
Modular Twin
9
Type of hood/housing
Select a value
Reset filter
Angled housing
2
Bulkhead mounted housing
1
Carrier hood
1
Hood
4
Panel feed through housing
1
Locking type
Select a value
Reset filter
Screw locking
1
Single locking lever
8
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
9
Cable entry
Select a value
Reset filter
1x M20
1
1x M25
2
1x M32
2
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
6
Zinc die-cast
3
Version
Select a value
Reset filter
Side entry
1
Top entry
3
Series of hoods/housings
Select a value
Reset filter
Han-Modular
®
Twin
9
Material (seal)
Select a value
Reset filter
NBR
3
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Bulkhead mounted housing
Han 2Mod agg
Article. No: 09 14 002 0301
Size: Modular Twin
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Carrier hood
Han 2Mod carrier hood
Article. No: 09 14 002 0311
Size: Modular Twin
Single locking lever
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Modular Twin hood top entry M32
Article. No: 19 14 002 0402
Size: Modular Twin
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han-Modular Twin hood top entry M25
Article. No: 19 14 002 0401
Size: Modular Twin
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han-Modular Twin hood top entry M20
Article. No: 19 14 002 0400
Size: Modular Twin
Single locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han-Modular Twin hood side entry M25
Article. No: 19 14 002 0501
Size: Modular Twin
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han-Modular Twin Panel feed through
Article. No: 09 14 000 9928
Size: Modular Twin
Screw locking
Material (hood/housing): Zinc die-cast
Uncoated
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Angled housing
Han Modular Twin angled housing M32
Article. No: 19 14 002 0952
Size: Modular Twin
Single locking lever
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Angled housing
Han Modular Twin angled housing
Article. No: 09 14 002 0950
Size: Modular Twin
Single locking lever
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends