US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Series
Han® Ex for explosion hazardous enviroments
Hoods/Housings
Hoods/Housings
Filters
Size
Select a value
Reset filter
10 B
10
16 B
10
24 B
13
48 B
5
6 B
9
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
9
Hood
38
Locking type
Select a value
Reset filter
Double locking lever
29
Single locking lever
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 With cable gland
47
Cable entry
Select a value
Reset filter
1x M20
8
1x M25
17
1x M32
11
1x M40
2
Type
Select a value
Reset filter
High construction
4
Low construction
1
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
47
Version
Select a value
Reset filter
Side entry
19
Top entry
19
Series of hoods/housings
Select a value
Reset filter
Han
®
Ex
47
Description of hood/housing
Select a value
Reset filter
With thermo-plastic cover
1
Material (seal)
Select a value
Reset filter
NBR
8
Unfortunately, no results were found for your search query
47 products
(of 47)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Bulkhead mounted housing
Han 24B Ex-HBM-Double Lever
Article. No: 09 36 024 1301
Size: 24 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6Ex UL-HBM-SL
Article. No: 09 36 506 1301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6B Ex-HBM 1 Lever
Article. No: 09 36 006 1301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16B Ex-HBM-Double Lever
Article. No: 09 36 016 1301
Size: 16 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 48B Ex-HTE-M40-reel-HC
Article. No: 19 36 048 0448
Size: 48 B
High construction
Single locking lever
Top entry
1x M40
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 16B Ex-Hood Top Entry LC 4 Pegs-M25
Article. No: 19 36 016 1421
Size: 16 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10B Ex-HBM-Double Lever
Article. No: 09 36 010 1301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HTE-M25 4 pegs
Article. No: 19 36 024 1421
Size: 24 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24Ex UL-HBM-DL
Article. No: 09 36 524 1301
Size: 24 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HSE-M25-reel
Article. No: 19 36 024 1541
Size: 24 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6Ex UL-HTE-M20
Article. No: 19 36 506 1440
Size: 6 B
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M25 Exi_for DL
Article. No: 19 36 016 1521
Size: 16 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HSE-LC-M20 for SL
Article. No: 19 36 006 1540
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HSE-M25 4 pegs
Article. No: 19 36 024 1521
Size: 24 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 10Ex UL-HSE-M25
Article. No: 19 36 510 1521
Size: 10 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HTE M32 4 pegs
Article. No: 19 36 024 1422
Size: 24 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24Ex UL-HSE-M32
Article. No: 19 36 524 1522
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HTE-LC-M20 for SL
Article. No: 19 36 006 1440
Size: 6 B
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 10Ex UL-HTE-M20
Article. No: 19 36 510 1420
Size: 10 B
Double locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24Ex UL-HSE-M25
Article. No: 19 36 524 1521
Size: 24 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10Ex UL-HBM-DL
Article. No: 09 36 510 1301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 10B Ex-Hood Top Entry LC 4 Pegs-M25
Article. No: 19 36 010 1421
Size: 10 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HSE-M32 4 pegs
Article. No: 19 36 024 1522
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 48B Ex-HBM-reel
Article. No: 09 36 048 0301
With thermo-plastic cover
Size: 48 B
Low construction
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HSE-M25
Article. No: 19 36 516 1521
Size: 16 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Top Entry LC M20 Exi_For Double Le
Article. No: 19 36 010 1420
Size: 10 B
Double locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HTE-LC-M25 for SL
Article. No: 19 36 006 1441
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M20 Exi_for DL
Article. No: 19 36 010 1520
Size: 10 B
Double locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6Ex UL-HTE-M25
Article. No: 19 36 506 1441
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Top Entry LC M32 Exi_For Double Le
Article. No: 19 36 016 1422
Size: 16 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends