myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Products for use in a protected environment (IP20)
Use for standard rail
Use for standard rail
Filters
Type
Select a value
Reset filter
High construction
1
Series
Select a value
Reset filter
Han-Snap
®
8
Han
®
1A
2
Size
Select a value
Reset filter
10 B
1
16 B
1
24 B
2
6 B
1
Type of accessory
Select a value
Reset filter
Adapter
2
Insert mounting
4
Latching parts
2
PCB adapter
1
Panel mounting parts
2
Type of hood/housing
Select a value
Reset filter
Shell housing
5
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
1
Number of contacts
Select a value
Reset filter
from
40
to
40
40
1
Locking type
Select a value
Reset filter
Double locking lever
1
Snap-in latches
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP10
1
IP20
2
Gender
Select a value
Reset filter
Female
1
Male
1
Cable entry
Select a value
Reset filter
1x
1
Version
Select a value
Reset filter
Side entry
1
Top/side entry
4
Series of hoods/housings
Select a value
Reset filter
Han-Snap
®
5
Description of hood/housing
Select a value
Reset filter
Rear mounting
1
Description of the accessory
Select a value
Reset filter
In the Han
®
40 EEE crimp insert
1
Swinging
2
Type 6/10
1
Type 6/24
1
With carrier element
2
With strain relief
3
and panel mounting parts
1
for Han-Modular
®
hinged frames
1
for mounting on top hat rails
2
for standard inserts
1
Material (contacts)
Select a value
Reset filter
Copper alloy
1
Surface (contacts)
Select a value
Reset filter
Silver plated
1
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
1
Polyamide (PA)
1
Polycarbonate (PC)
4
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
2
Polycarbonate (PC)
7
Zinc die-cast
1
Colour (accessories)
Select a value
Reset filter
Black
2
RAL 7032 (pebble grey)
7
Unfortunately, no results were found for your search query
16 products
(of 16)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type-descending
Series-descending
Size-descending
Type of accessory-descending
Type of hood/housing-descending
Shell housing
Han Snap Shell Housing Size 24B
Article. No: 09 33 024 0401
Size: 24 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 6
Article. No: 09 33 006 0401
Size: 6 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 16B
Article. No: 09 33 016 0401
Size: 16 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 10B
Article. No: 09 33 010 0401
Size: 10 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han-Eco Modular Snap 24-HSE
Article. No: 09 33 024 0502
Rear mounting
Size: 24 B
High construction
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Add to Wishlist
Remove from wishlist
Adapter
Han 1A-DIN rail adapter
Article. No: 09 10 000 9912
for mounting on top hat rails
Add to Wishlist
Remove from wishlist
Adapter
Han 1A-DIN rail adapter w. strain relief
Article. No: 09 10 000 9911
for mounting on top hat rails, With strain relief
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching parts w. strain relief
Article. No: 09 33 000 9991
With strain relief
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 latching part
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching part w. strain relief
Article. No: 09 33 000 9990
With strain relief, and panel mounting parts
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 panel mounting part
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Panel mounting parts
Article. No: 09 33 000 9985
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 plastic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Adapter
Article. No: 09 33 000 9984
Zinc die-cast
2 metallic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing Type 6/10
Article. No: 09 33 000 9988
With carrier element, Type 6/10
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing
Article. No: 09 33 000 9989
With carrier element, Type 6/24
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Standard, pivoting
Article. No: 09 33 000 9801
Swinging, for standard inserts
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Modular, pivoting
Article. No: 09 33 000 9803
Swinging, for Han-Modular
®
hinged frames
Add to Wishlist
Remove from wishlist
PCB adapter
Han 40EEE PCB adapter
Article. No: 09 33 000 9880
In the Han
®
40 EEE crimp insert
Rated current: 16 A
Contacts: 40
Copper alloy
Silver plated
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type - descending
Series - descending
Size - descending
Type of accessory - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 16 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends