US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Monobloc inserts
For industrial applications
Currents from 16 A
Currents from 16 A
Filters
Series
Select a value
Reset filter
Han-
Yellock
®
2
Han
®
Board
2
Han
®
GND
2
Han
®
HsB
6
Han
®
Q
58
Han
®
Q High Temp
2
Han
®
Thermocouple
2
Size
Select a value
Reset filter
16 A
2
16 B
4
3 A
38
32 B
2
Han-Compact
®
22
Rated current
Select a value
Reset filter
from
16 A
20 A
32 A
35 A
40 A
100 A
to
16 A
20 A
32 A
35 A
40 A
100 A
16 A
26
20 A
1
32 A
2
35 A
6
40 A
22
100 A
2
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
12
16
to
1
2
3
4
5
6
7
8
12
16
1
4
2
16
3
6
4
2
5
16
6
14
7
2
8
10
12
2
16
2
Termination method
Select a value
Reset filter
Axial screw termination
24
Crimp termination
31
Han-Quick Lock
®
termination
9
Push-In
4
Screw termination
6
Wave soldering termination
1
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
8
0.14 ... 2.5 mm² Signal
2
0.14 ... 4 mm²
4
0.25 ... 1.5 mm²
4
0.25 ... 1.5 mm² Signal
4
0.5 ... 2.5 mm²
9
1.5 ... 10 mm²
12
1.5 ... 2.5 mm²
4
1.5 ... 4 mm²
1
1.5 ... 6 mm²
4
1.5 ... 6 mm² Power
2
10 ... 35 mm²
2
16 ... 25 mm²
2
1 ... 2.5 mm²
2
2.5 ... 6 mm²
8
4 ... 10 mm²
8
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 8
2
AWG 6 ... AWG 4
2
Gender
Select a value
Reset filter
Female
37
Male
37
Locking type
Select a value
Reset filter
Snap-in latches
1
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
2
Identification
Select a value
Reset filter
1/0 protected
2
2/0
8
2/0 High Voltage
8
3/0
2
3/0 High Voltage
2
3/4
2
4/0
2
4/2
10
5/0
14
8/0
10
Han A
®
2
Element
Select a value
Reset filter
Inserts
2
Module
1
Multiplier
1
Specification
Select a value
Reset filter
0 Unbridged contacts
1
5 Bridged contacts
1
Continuing marking
2
Description of the contact
Select a value
Reset filter
Angled
1
Material (contacts)
Select a value
Reset filter
Copper alloy
38
Surface (contacts)
Select a value
Reset filter
Silver plated
38
PE contact
Select a value
Reset filter
Yes
66
Unfortunately, no results were found for your search query
74 products
(of 74)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Size-descending
Rated current-descending
Number of contacts-descending
Termination method-descending
Inserts
Han Q 5/0-M-C
Article. No: 09 12 005 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 Female Insert Crimp
Article. No: 09 12 005 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HsB-M-S
Article. No: 09 31 006 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 35 A
Size: 16 B
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HsB-F-S
Article. No: 09 31 006 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 35 A
Size: 16 B
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0-M-c with coding
Article. No: 09 12 005 3004
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 3/0 Female Insert Crimp
Article. No: 09 12 003 3151
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0-F-c with coding
Article. No: 09 12 005 3104
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 STI-C
Article. No: 09 12 008 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han® Board PCB 3+PE lever 7, 62 Crimp
Article. No: 09 93 003 0301
Inserts
Crimp termination
Female
Polycarbonate (PC)
Black
Rated current: 32 A
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q3/0 -M- Crimp
Article. No: 09 12 003 3051
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q5/0-F-QL 2,5mm²
Article. No: 09 12 005 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2 F-c
Article. No: 09 12 006 3141
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-f-crimp
Article. No: 09 12 002 3151
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2 M-c
Article. No: 09 12 006 3041
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
Han Q5/0-M-QL 2,5mm²
Article. No: 09 12 005 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-m-crimp
Article. No: 09 12 002 3051
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 BU-C
Article. No: 09 12 008 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 Female Insert Crimp Term
Article. No: 09 12 008 3101 XL
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q4/0 -M- Crimp
Article. No: 09 12 004 3051
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 4
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-sti 2,5-6 mm²
Article. No: 09 12 002 2653
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 2.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-bu 2,5-6 mm²
Article. No: 09 12 002 2753
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 2.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q4/0 -F- Crimp
Article. No: 09 12 004 3151
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 4
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q3/0-f-crimp HV
Article. No: 09 12 003 3152
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 Insert male quick lock 1,5mm²
Article. No: 09 12 005 2634
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-bu 4-10 mm²
Article. No: 09 12 002 2751
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q5/0 Insert female quick lock 1,5mm²
Article. No: 09 12 005 2734
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q8/0-M-QL
Article. No: 09 12 008 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-sti 4-10 mm²
Article. No: 09 12 002 2651
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q3/0-m-crimp HV
Article. No: 09 12 003 3052
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q8/0-F-QL 20-14 AWG fine strand wire
Article. No: 09 12 008 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Size - descending
Rated current - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 74 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends