US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Han® HC Modular inserts
Inserts
Inserts
Filters
Series
Select a value
Reset filter
Han
®
HC Modular
26
Rated current
Select a value
Reset filter
from
250 A
350 A
650 A
800 A
to
250 A
350 A
650 A
800 A
250 A
2
350 A
10
650 A
10
800 A
4
Rated voltage
Select a value
Reset filter
3,000 V AC/DC
1
Conductor cross-section
Select a value
Reset filter
10 ... 70 mm²
2
120 mm²
2
150 ... 185 mm²
2
185 mm²
1
20 ... 35 mm²
2
240 mm²
1
25 ... 120 mm²
2
35 ... 70 mm²
2
60 ... 70 mm²
2
70 ... 120 mm²
2
70 ... 240 mm²
4
95 ... 120 mm²
2
95 ... 185 mm²
2
Termination method
Select a value
Reset filter
Axial screw termination
12
Crimp termination
9
Screw termination
5
Gender
Select a value
Reset filter
Female
13
Male
13
Identification
Select a value
Reset filter
250
2
350
10
650
10
800
4
Material (contacts)
Select a value
Reset filter
Copper alloy
17
Surface (contacts)
Select a value
Reset filter
Silver plated
17
Unfortunately, no results were found for your search query
26 products
(of 26)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Rated current-descending
Rated voltage-descending
Conductor cross-section-descending
Termination method-descending
Inserts
Han 1 HC-M-TC350
Article. No: 09 11 001 3001
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC350
Article. No: 09 11 001 3101
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-F
Article. No: 09 11 001 3121
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-M
Article. No: 09 11 001 3021
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-M-TC650
Article. No: 09 11 001 3012
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC650
Article. No: 09 11 001 3112
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-s-M10 350A
Article. No: 09 11 001 2755
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-s-M10 350A
Article. No: 09 11 001 2655
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-S-M12, 650A
Article. No: 09 11 001 2775
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-S-M12, 650A
Article. No: 09 11 001 2675
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,35-70mm2)
Article. No: 09 11 001 2751
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,35-70mm2)
Article. No: 09 11 001 2651
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,95-120mm2)
Article. No: 09 11 001 2652
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,95-120mm2)
Article. No: 09 11 001 2752
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 70-120mm²
Article. No: 09 11 001 2771
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 70-120mm²
Article. No: 09 11 001 2671
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 150-185mm²
Article. No: 09 11 001 2772
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 150-185mm²
Article. No: 09 11 001 2672
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,20-35mm2)
Article. No: 09 11 001 2750
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-FI-TC 800 with retaining ring
Article. No: 09 11 101 3171
Crimp termination
Female
Polyamide (PA), Polycarbonate (PC)
Black
Rated current: 800 A
Conductor cross-section: 185 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,20-35mm2)
Article. No: 09 11 001 2650
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-M-TC800 with retaining ring
Article. No: 97 00 000 0070
Crimp termination
Male
Polyamide (PA), Polycarbonate (PC)
Black
Rated current: 800 A
Conductor cross-section: 95 ... 185 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-MI-TC 800 insulation
Article. No: 09 11 101 3071
Crimp termination
Male
Polyamide (PA), Polycarbonate (PC)
Black
Rated current: 800 A
Conductor cross-section: 95 ... 185 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 60-70mm²
Article. No: 09 11 001 2670
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 60-70mm²
Article. No: 09 11 001 2770
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han HC-Modular 800 female screw contact
Article. No: 09 11 001 2795
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 800 A
Conductor cross-section: 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Rated current - descending
Rated voltage - descending
Conductor cross-section - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 26 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends