US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Contacts
Pneumatic
Pneumatic
Filters
Category
Select a value
Reset filter
Contacts
51
RoHS
Select a value
Reset filter
compliant
24
compliant with exemption
27
Operating pressure
Select a value
Reset filter
≤ 10 bar
39
≤ 8 bar
12
Manufacturing process
Select a value
Reset filter
Turned contacts
51
Assembly video
Select a value
Reset filter
https://www.youtube.com/watch?v=f3eX%5FCdXjy4&index=47&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj
24
Assembly video
Select a value
Reset filter
https://www.youtube.com/watch?v=8%5Fb-ieKpf1o
8
European customs tariff number
Select a value
Reset filter
39269097
28
85366990
23
Country of origin
Select a value
Reset filter
China
12
Germany
12
Romania
27
China RoHS
Select a value
Reset filter
50
27
e
24
ELV status
Select a value
Reset filter
compliant
24
compliant with exemption
27
RoHS exemptions
Select a value
Reset filter
6(c):
Copper alloy containing up to 4 % lead by weight
27
Packaging size
Select a value
Reset filter
10
51
REACH ANNEX XIV substances
Select a value
Reset filter
Not contained
51
REACH Annex XVII substances
Select a value
Reset filter
Not contained
51
REACH SVHC substances
Select a value
Reset filter
Lead
27
REACH SVHC substances
Select a value
Reset filter
Not contained
24
Yes
27
Tube inner diameter
Select a value
Reset filter
from
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
to
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
1.6 mm
3
3 mm
6
4 mm
6
6 mm
6
8 mm
3
10 mm
3
Features
Select a value
Reset filter
The Han® Pneumatic contacts without shut-off are suitable for the use inside a vacuum. (Limit: 100 mbar = 100 hPa ≈ approx 90% vacuum)
18
Net weight
Select a value
Reset filter
0.24 g
1
0.3 g
1
0.48 g
1
0.5 g
2
0.6 g
2
0.7 g
3
0.8 g
1
1 g
1
1.18 g
1
1.6 g
1
10 g
1
11 g
1
11.75 g
1
12 g
2
12.3 g
1
12.94 g
1
13 g
6
13.7 g
1
13.9 g
1
14 g
1
16 g
1
16.9 g
1
17.04 g
1
2 g
1
20 g
1
30.8 g
1
31.3 g
1
31.4 g
1
31.88 g
1
32.54 g
1
33.4 g
1
34.9 g
1
35.16 g
1
38.2 g
1
40 g
1
43.4 g
1
5 g
1
8 g
1
8.02 g
1
9 g
2
Material (seal)
Select a value
Reset filter
Buna-N
12
HNBR (hydrated NBR)
18
NBR
21
Type of contact
Select a value
Reset filter
Pneumatic contact
51
Description of the contact
Select a value
Reset filter
With shut-off Angled
3
With shut-off Polypropylen Straight
4
With shut-off Straight
10
Without shut-off Angled
6
Without shut-off Straight
28
Gender
Select a value
Reset filter
Female
34
Male
17
Material (contacts)
Select a value
Reset filter
Brass
39
Delrin acetal
12
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E235076
39
UL 1977 ECBT2.E235076
39
eCl@ss
Select a value
Reset filter
27440204 Contact for industrial connectors
51
Limiting temperature
Select a value
Reset filter
-20 ... +85 °C Tube outer diameter
24
-40 ... +80 °C
12
-40 ... +85 °C
15
Tube outer diameter
Select a value
Reset filter
10 mm
3
3 mm
6
4 mm
6
6 mm
6
8 mm
3
Markets
Select a value
Reset filter
Transportation engineering
51
ECHA SCIP number
Select a value
Reset filter
b51e5b97-eeb5-438b-8538-f1771d43c17d
27
Unfortunately, no results were found for your search query
51 products
(of 51)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
RoHS-descending
Operating pressure-descending
Manufacturing process-descending
Assembly video-descending
Pneumatic contact
Pneumatic contact male 4,0 mm
Article. No: 09 14 000 6153
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 4,0 mm
Article. No: 09 14 000 6258
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 3,0 mm
Article. No: 09 14 000 6152
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 6,0 mm
Article. No: 09 14 000 6174
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 male
Article. No: 09 14 000 6356
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 3,0 mm
Article. No: 09 14 000 6257
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 6,0 mm
Article. No: 09 14 000 6279
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 female+valve
Article. No: 09 14 000 6466
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 4,0 mm
Article. No: 09 14 000 6253
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 male
Article. No: 09 14 000 6354
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 male
Article. No: 09 14 000 6306
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 6,0 mm
Article. No: 09 14 000 6274
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 female
Article. No: 09 14 000 6456
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 male
Article. No: 09 14 000 6304
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 female+valve
Article. No: 09 14 000 6464
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 3,0 mm
Article. No: 09 14 000 6252
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 female+valve
Article. No: 09 14 000 6416
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 female+valve
Article. No: 09 14 000 6414
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 female
Article. No: 09 14 000 6454
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 female
Article. No: 09 14 000 6404
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 female
Article. No: 09 14 000 6406
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 8mm, male
Article. No: 09 14 000 6358
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 1,6 mm
Article. No: 09 14 000 6151
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 3 male
Article. No: 09 14 000 6303
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum.contact metal OD 8mm,female+valve
Article. No: 09 14 000 6468
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 1,6 mm
Article. No: 09 14 000 6256
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 10mm, male
Article. No: 09 14 000 6350
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum.contact metal OD 10mm,female+valve
Article. No: 09 14 000 6460
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 8mm, female
Article. No: 09 14 000 6458
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 8mm, male
Article. No: 09 14 000 6308
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
RoHS - descending
Operating pressure - descending
Manufacturing process - descending
Assembly video - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 51 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends