US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Seals
Seals
Filters
Series
Select a value
Reset filter
Han
®
S
16
Type of accessory
Select a value
Reset filter
Cable entry seal
14
Cable seal
8
Dummy plugs
2
Flange gasket
47
Grommet
5
Holder for ribbon cable entry
1
L-seal
4
O-ring rubber seal
12
O-ring seal
1
Profile gasket
34
Rubber sleeve
16
Set of seals for ribbon cable entry
3
Shaped gasket
2
Single wire seal
4
Material (accessories)
Select a value
Reset filter
Thermoplastic
19
Gender
Select a value
Reset filter
Female
4
Male
6
Series of hoods/housings
Select a value
Reset filter
Han A
®
8
Han-Eco
®
A
1
Han-Eco
®
B
4
Han-Eco
®
Modular
16
Han-INOX
®
1
Han
®
B
14
Han
®
F+B
1
Han
®
HPR
8
Han
®
M
7
Identification
Select a value
Reset filter
Han
®
S 120
4
Han
®
S 200
12
Description of the accessory
Select a value
Reset filter
5 mm
4
Additional strain relief can be provided by cable ties (max. width 8 mm)
6
Electrical conductive
4
Han-Power
®
S
5
Han
®
Easy Hood
5
Han
®
HPR
5
Han
®
Split Hood
2
Self-retaining
4
Silicone
4
Spare part
1
With strain relief clamp
3
for 1 flat cable
1
for 12 contacts
1
for 2 flat cables
1
for 3 flat cables
1
for 4 contacts
2
for 6 contacts
1
for ASI cable
1
for Han-
Yellock
®
10
2
for Han-
Yellock
®
30
3
for Han-
Yellock
®
60
3
for bulkhead mounted plastic housings, angled
1
for bulkhead mounted plastic housings, straight
2
for mounting cover
1
for pneumatic contacts
2
for separate mounting
1
for surface mounted housings
1
Clamping range
Select a value
Reset filter
10 ... 11 mm
1
11 ... 12 mm
1
12 ... 13 mm
1
13 ... 14 mm
1
14 ... 15 mm
1
15 ... 16 mm
1
20 ... 22 mm
1
23 ... 25 mm
1
26 ... 28 mm
1
29 ... 31 mm
1
3 ... 4 mm
1
32 ... 34 mm
1
4 ... 10 mm
1
4 ... 5 mm
1
5 ... 16 mm
1
5 ... 6 mm
1
6 ... 7 mm
1
7 ... 8 mm
1
8 ... 9 mm
1
9 ... 10 mm
1
9 ... 24 mm
1
Material (seal)
Select a value
Reset filter
Buna-N
2
EPDM
1
FPM
20
HNBR (hydrated NBR)
2
NBR
88
Silicone
1
Colour (accessories)
Select a value
Reset filter
Black
19
Unfortunately, no results were found for your search query
153 products
(of 153)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Gender-descending
Series of hoods/housings-descending
Identification-descending
Cable seal
Flexbox bellows seal insert small 4-10mm
Article. No: 09 14 000 8100
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert med 5-16mm
Article. No: 09 14 000 8200
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert large 9-24mm
Article. No: 09 14 000 8300
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-s
Article. No: 09 10 004 9900
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-c
Article. No: 09 10 004 9901
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-06-c
Article. No: 09 10 006 9900
Silicone, for 6 contacts
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-12-c
Article. No: 09 10 012 9900
Silicone, for 12 contacts
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article. No: 09 93 000 8220
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 6.8 – 8.8 mm
Article. No: 09 93 000 8221
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 8.6 – 10.6 mm
Article. No: 09 93 000 8222
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 10.5 – 12.5 mm
Article. No: 09 93 000 8223
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article. No: 09 93 000 7221
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article. No: 09 93 000 7221 XL
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article. No: 09 93 000 7222
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article. No: 09 93 000 7222 XL
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article. No: 09 93 000 7223
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article. No: 09 93 000 7223 XL
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article. No: 09 93 000 7224
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article. No: 09 93 000 7224 XL
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article. No: 09 93 000 7225
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article. No: 09 93 000 7225 XL
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article. No: 09 93 000 7226
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article. No: 09 93 000 7226 XL
White
Add to Wishlist
Remove from wishlist
Shaped gasket
Han-Yellock 60 seal for carrier hood
Article. No: 11 00 600 9502
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Shaped gasket
Han-Yellock 30 seal for carrier hood
Article. No: 11 00 300 9502
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Seal Han Yellock 10
Article. No: 11 20 003 9905
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Yellock 30 profile seal
Article. No: 11 00 300 9501
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Yellock 60 profile seal
Article. No: 11 00 600 9501
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Gasket Han Yellock 10
Article. No: 11 20 003 9904
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Yellock 30 base gasket
Article. No: 11 00 300 9503
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Gender - descending
Series of hoods/housings - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 153 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends