US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Adapter
Adapter
Filters
Series
Select a value
Reset filter
Han
®
F+B
1
Han
®
HC Modular
2
Size
Select a value
Reset filter
10 A
3
10 B
2
16 A
1
16 B
4
24 HPR
2
6 B
4
Adapter for
Select a value
Reset filter
D-Sub 1
3
D-Sub 2
3
D-Sub 3
3
D-Sub 3 in the Han
®
10 A
1
D-Sub 4
2
D-Sub 5
3
Han A
®
3
Han-Quintax
®
1
Han
®
GND
1
Han
®
Shielded power module
2
Inserts of the Han
®
6 B to 24 B size
2
Size 3 A
1
for Han
®
C contact
2
Number of contacts
Select a value
Reset filter
from
3
4
40
to
3
4
40
3
1
4
1
40
1
Type of hood/housing
Select a value
Reset filter
Surface mounted housing
2
Rated current
Select a value
Reset filter
from
7.5 A
10 A
16 A
30 A
40 A
150 A
250 A
to
7.5 A
10 A
16 A
30 A
40 A
150 A
250 A
7.5 A
12
10 A
1
16 A
3
30 A
1
40 A
3
150 A
1
250 A
1
Locking type
Select a value
Reset filter
Screw locking
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP68
2
IP69
2
Conductor cross-section
Select a value
Reset filter
35 mm²
1
95 mm²
1
Gender
Select a value
Reset filter
Female
23
Male
19
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
2
Han
®
HPR Compact
2
Identification
Select a value
Reset filter
250
1
350
1
Element
Select a value
Reset filter
U-Adapter
2
Type of accessory
Select a value
Reset filter
Adapter
10
Adapter plate
19
GND Adapter
2
PCB adapter
20
Screw-in adapter
3
Description of the accessory
Select a value
Reset filter
5 poles
3
Enlarged
2
In the Han DD
®
crimp insert
5
In the Han DD
®
module
4
In the Han E
®
crimp insert
1
In the Han
®
40 A Axial module
2
In the Han
®
40 EEE crimp insert
1
In the Han
®
42 DD crimp insert
1
In the Han
®
DDD module
2
In the Han
®
DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
4
In the Han
®
Q 12/0
1
In the Han
®
Q 4/2
1
In the Han
®
Q 5/0
1
In the Han
®
Q 7/0
1
In the Han
®
Q 8/0
1
In the Han
®
C module
1
Male / male
1
Metal
1
With seal
4
for 1 x D-Sub
10
for 2x D-Sub
5
for Han-
Yellock
®
30
2
for Han-
Yellock
®
60
2
for bulkhead mounted housings
1
for hoods
1
for motor connection
2
Material (contacts)
Select a value
Reset filter
Copper alloy
3
Surface (contacts)
Select a value
Reset filter
Silver plated
3
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
2
Corrosion resistant
2
Polycarbonate (PC)
1
Material (seal)
Select a value
Reset filter
NBR
4
Material (accessories)
Select a value
Reset filter
Aluminium
3
Metal
4
Polycarbonate (PC)
4
Stainless steel
2
Thermoplastic
14
Colour (accessories)
Select a value
Reset filter
RAL 7032 (pebble grey)
1
Size
Select a value
Reset filter
M20
2
M25
2
Pg 13.5
1
Unfortunately, no results were found for your search query
56 products
(of 56)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Size-descending
Adapter for-descending
Number of contacts-descending
Type of hood/housing-descending
Adapter
Han-Quintax metal adapter
Article. No: 09 14 000 9915
Metal
Metal
Adapter for: Han-Quintax
®
Add to Wishlist
Remove from wishlist
Adapter
Han F+B 3A adapter
Article. No: 09 15 503 9911
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Adapter
ADAPTER Han A/Han SNAP
Article. No: 09 20 000 9933
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 adapters, 4 fixing screws
Add to Wishlist
Remove from wishlist
GND Adapter
GND adapter Shielded power module male
Article. No: 09 14 000 9807
Metal
Adapter for: Han
®
Shielded power module
Add to Wishlist
Remove from wishlist
GND Adapter
GND adapter Shielded power module female
Article. No: 09 14 000 9808
Metal
Adapter for: Han
®
Shielded power module
Add to Wishlist
Remove from wishlist
Adapter plate
Han Yellock 30 Adapter Plate
Article. No: 11 00 300 9601
for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Adapter plate
Han Yellock 60 Adapter Plate
Article. No: 11 00 600 9601
for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Adapter plate
Han-Yellock 60 adapter plate
Article. No: 11 00 600 9603
for Han-
Yellock
®
60, With seal
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16A - D-Sub 50
Article. No: 09 20 000 9931
for 1 x D-Sub
Thermoplastic
Size: 16 A
Adapter for: D-Sub 5
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10A - D-Sub 9
Article. No: 09 20 000 9932
for 1 x D-Sub
Thermoplastic
Size: 10 A
Adapter for: D-Sub 1
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10A - D-Sub 15
Article. No: 09 20 000 9928
for 1 x D-Sub
Thermoplastic
Size: 10 A
Adapter for: D-Sub 2
Add to Wishlist
Remove from wishlist
Adapter
Adapterstutzen Han 3A - 13,5
Article. No: 09 20 000 9962
for motor connection
Size: Pg 13.5
Adapter for: Han A
®
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Metal Han 10A/16A D-Sub 25/37
Article. No: 09 20 000 9925
for 1 x D-Sub
Metal
Adapter for: D-Sub 3 in the Han
®
10 A
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10A - D-Sub 25
Article. No: 09 20 000 9929
for 1 x D-Sub
Thermoplastic
Size: 10 A
Adapter for: D-Sub 3
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - D-Sub 9
Article. No: 09 30 000 9965
for 1 x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 1
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - 2x D-Sub 15
Article. No: 09 30 000 9971
for 2x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 2
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - 2x D-Sub 50
Article. No: 09 30 000 9974
for 2x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 5
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - 2x D-Sub 37
Article. No: 09 30 000 9973
for 2x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 4
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - D-Sub 15
Article. No: 09 30 000 9966
for 1 x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 2
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - D-Sub 37
Article. No: 09 30 000 9968
for 1 x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 4
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - D-Sub 50
Article. No: 09 30 000 9969
for 1 x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 5
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10B - D-Sub 25
Article. No: 09 30 000 9967
for 1 x D-Sub
Thermoplastic
Size: 10 B
Adapter for: D-Sub 3
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10B - 2x D-Sub 25
Article. No: 09 30 000 9972
for 2x D-Sub
Thermoplastic
Size: 10 B
Adapter for: D-Sub 3
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - 2x D-Sub 9
Article. No: 09 30 000 9970
for 2x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 1
Add to Wishlist
Remove from wishlist
Adapter
Adapter for Han 3A - M20x1.5
Article. No: 19 20 000 9962
for motor connection
Size: M20
Adapter for: Han A
®
Add to Wishlist
Remove from wishlist
Adapter plate
Han-Yellock 30 adapter plate
Article. No: 11 00 300 9603
for Han-
Yellock
®
30, With seal
Add to Wishlist
Remove from wishlist
PCB adapter
Han E LP-Adapter
Article. No: 09 33 000 9996
In the Han E
®
crimp insert
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
PCB adapter
Leiterplatten Adapter Han Q7/0 2,4mm
Article. No: 09 12 000 9908
In the Han
®
Q 7/0
Rated current: 7.5 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Male
Han 40A PCB module, male
Article. No: 09 14 002 2603
Rated current: 40 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
PCB adapter
LEITERPLATTENADAPTER FUER Han
Article. No: 09 12 000 9905
5 poles, In the Han
®
Q 5/0
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Size - descending
Adapter for - descending
Number of contacts - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 56 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends