Transportation
Subcategories
Filters
  • Field of application
    Select a value Reset filter
    • Indoor usage
      2
  • Pinout
    Select a value Reset filter
    • + / - / - / +
      9
    • + / - / - / + / FE
      2
    • + / - / FE
      26
  • Conductor cross-section
    Select a value Reset filter
    • 0.08 ... 2.5 mm²
      24
    • 0.14 ... 1.5 mm²
      2
    • 0.5 mm²
      3
  • Power consumption
    Select a value Reset filter
    • >0.77 W @ 24 V DC
      2
    • >0.89 W @ 24 V DC
      2
    • >1.01 W @ 24 V DC
      2
    • >1.39 W @ 24 V DC
      2
    • >1.8 W @ 24 V DC
      2
    • >138 W @ 54 V DC
      2
    • >138.5 W @ 24 V DC
      2
    • >138.5 W @ 54 V DC
      2
    • >138.8 W @ 24 V DC
      2
    • >138.8 W @ 54 V DC
      2
    • >139 W @ 54 V DC
      2
    • >2.04 W @ 24 V DC
      2
    • >3.2 W @ 24 V DC
      2
    • >3.65 W @ 24 V DC
      1
    • >4.29 W @ 110 V DC
      1
    • >67.2 W @ 48 V DC
      6
    • >67.7 W @ 48 V DC
      2
    • ‌3.1 W @ 24 V DC
      1
    • ‌3.4 W @ 48 V DC
      1
    • ‌4.6 W @ 24 V DC
      1
    • ‌4.8 W @ 48 V DC
      1
    • ≤3.3 W @ 24 V DC
      1
  • Air pressure
    Select a value Reset filter
    • ≥795 hPa ≈ 2000 m
      37
  • Relative humidity
    Select a value Reset filter
    • 0 ... 95 % Non-condensing (operation)
      29
    • 0 ... 95 % Non-condensing (storage/transport)
      29
    • 10 ... 95 % Non-condensing (operation)
      7
    • 10 ... 95 % Non-condensing (storage/transport)
      7
    • 30 ... 95 %
      3
    • 30 ... 95 % Non-condensing (operation)
      1
    • 30 ... 95 % Non-condensing (storage/transport)
      1
40 products (of 40)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends