US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Industrial Ethernet Switches
Series
Ha-VIS eCon 2000
Ha-VIS eCon 2000
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 2000
49
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
22
Full Gigabit Ethernet
27
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
33
48 V DC
49
54 V DC
16
Total number of ports
Select a value
Reset filter
from
3
4
5
7
8
16
to
3
4
5
7
8
16
3
2
4
2
5
11
7
16
8
14
16
4
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
36
0 ... +55 °C
13
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
49
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
45
Wall mounting flat
4
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
16
2
5
8
6
4
7
4
8
3
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
16
2
3
2
4
2
5
4
6
8
8
4
10/100/1000 Mbit/s (ix Industrial
®
-Ports)
Select a value
Reset filter
5
3
8
3
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
4
2
4
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
2
2
2
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
2
2
2
Unfortunately, no results were found for your search query
49 products
(of 49)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Nominal voltage-descending
Total number of ports-descending
Operating temperature-descending
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A
Article. No: 24 02 005 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A
Article. No: 24 02 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A
Article. No: 24 02 005 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A
Article. No: 24 02 408 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160BT-A
Article. No: 24 02 016 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A
Article. No: 24 02 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040B-A
Article. No: 24 02 004 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GB-A
Article. No: 24 02 408 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GB-A
Article. No: 24 02 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040BT-A
Article. No: 24 02 004 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160B-A
Article. No: 24 02 016 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A
Article. No: 24 02 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2030B-A
Article. No: 24 02 003 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A-K15
Article. No: 24 80 006 0006
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2030BT-A
Article. No: 24 02 003 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160GBT-A
Article. No: 24 02 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GX-I-AW
Article. No: 24 14 408 0001
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (ix Industrial®-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160GB-A
Article. No: 24 02 416 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2061GBT-AD-P
Article. No: 24 02 406 1120
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 6
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GX-I-A
Article. No: 24 14 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (ix Industrial®-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GX-I-AW
Article. No: 24 14 405 0001
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (ix Industrial®-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GB-A
Article. No: 24 02 407 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A-P
Article. No: 24 02 005 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GX-I-A
Article. No: 24 14 408 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (ix Industrial®-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A-P
Article. No: 24 02 005 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A-P
Article. No: 24 02 008 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GBT-A
Article. No: 24 02 407 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A-P
Article. No: 24 02 405 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A-P
Article. No: 24 02 008 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GB-A-P
Article. No: 24 02 407 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Nominal voltage - descending
Total number of ports - descending
Operating temperature - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 49 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends