Matching Products
Matching Products NEW
Contacts
6
Combinables
2
Accessories
1
Modules
2
Part number: 09 15 004 3013 XL
Han-Quintax contact male, 3-9.5mm
Han-Quintax contact male, 3-9.5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: ‌10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 15 004 3013 XL
Han-Quintax contact male, 3-9.5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
2
Accessories
1
Modules
2
Product Details
Identification
  • Category Inserts
  • Series Han-Quintax®
  • Description of the contact for Han D® crimp contacts
Version
  • Gender Male
  • Number of contacts 4
  • further contacts + shielding
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 400
  • Net weight 27.04 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140187849
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare