Matching Products
Matching Products NEW
Accessories
5
Part number: 09 12 008 4811
Han-Power S with 1x Han Q8/0-F; 4-6 mm²
Han-Power S with 1x Han Q8/0-F; 4-6 mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Energy distributor
With 1x Han® Q 8/0, Female insert, in Han-Compact® Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Notes
Compare
Part number: 09 12 008 4811
Han-Power S with 1x Han Q8/0-F; 4-6 mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
5
Product Details
Identification
  • Category Energy distributors
  • Series of hoods/housings Han-Power® S
  • Element Energy distributor
  • Specification
    With 1x Han® Q 8/0
    Female insert
    in Han-Compact® Hoods
Version
  • Termination method
    IDC insulation displacement termination
    for stranded wires according to IEC 60228 Class 5
  • Number of contacts 8
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 4 ... 6 mm²
  • Rated current ‌ 25 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 329 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140017917
  • ETIM EC000214
  • eCl@ss 27142409 Small distribution board
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Han-Power®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare