Han 4A-BU-S

Image is for illustration purposes only. Please refer to product description.

Han 4A-BU-S

Inserts, Screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Size: 3 A, Contacts: 4, Conductor cross-section: 0.75 ... 1.5 mm², Copper alloy, Silver plated

Part number:  09 20 004 2711

Simply configure your entire connector!

Combinable products
  • Category Inserts
  • Series Han A®
  • Termination method Screw termination
  • Gender Female
  • Size 3 A
  • Number of contacts 4
  • PE contact Yes
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Rated current 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Stripping length 2.5 ... 5.5 mm
  • Tightening torque 0.25 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications
    EN 60664-1
    IEC 61984
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 10
  • Net weight 15 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors