Matching Products
Matching Products NEW
Part number: 33 22 143 0100 001
HPP 20p. Device Side Cable Assembly 0,1m
HPP 20p. Device Side Cable Assembly 0,1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 0.1 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 33 22 143 0100 001
HPP 20p. Device Side Cable Assembly 0,1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    HARTING PushPull (V4) Thermoplastic
    Easy Install
  • Type of cable Copper cable (round)
Version
  • Cable length 0.1 m
  • Number of cores 20
  • Core structure 20x AWG 26
Technical characteristics
  • Contact spacing (termination side)
    1.9 mm
    2 mm
  • Contact spacing (mating side)
    1.9 mm
    2 mm
  • Rated current ‌ 2 A
  • Rated voltage 50 V
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.9 mm
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +80 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 100
  • Test voltage Ur.m.s.
    2 kV (contact-contact)
    2 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Silver plated Termination side
    Silver plated Mating side
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 268 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140150409
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare